Please wait...action in progress.
Toshiba 17-inch Lightweight Carrying Case
Images
IMAGES
 »

Toshiba 17-inch Lightweight Carrying Case

Part Number: PA1521U-1EC7
Be the first to write a review

 
List Price:
$29.99
Instant Savings:
-$9.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $20.99
Offer expires 8/10/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/03/2015.
Learn More
Toshiba 17-inch Lightweight Carrying Case Toshiba 17-inch Lightweight Carrying Case
$20.99 In stock
Product description: The Toshiba 17” Light-Weight Carrying Case adds convenience to your life at a very affordable price. This simple, sturdy, ultra lightweight carrying case is perfect for any laptop with up to a 17.3” screen. The padded handle and included padded, adjustable shoulder strap provides comfort while carrying your laptop computer.
 

The Toshiba 17” Light-Weight Carrying Case adds convenience to your life at a very affordable price. This simple, sturdy, ultra lightweight carrying case is perfect for any laptop with up to a 17.3” screen. The padded handle and included padded, adjustable shoulder strap provides comfort while carrying your laptop computer.

Its padded top-load computer compartment supports and protects your laptop. There is also room in the main compartment to carry files, books, e-reader or tablet. The front-side outer zippered pocket has basic poly-mesh organization, a USB flash drive pouch, and side gussets that allow the pocket to expand to hold a power adapter, battery pack, mouse or any items of your choice.

Features:

  • Padded computer compartment holds notebooks with up to 17.3” screen size
  • Features light-weight and durable 600 D Polyester material
  • Finished edges for long-lasting durability
  • Soft, non-scratch lining to protect the laptop finish

Specifications:

  • Color & Materials – Black ; 600D Polyester
  • External Dimensions – 18” W x 12” H x 3.0” L
  • Device Capacity – approximately 16.5” x 11” x 2” , fits most laptops with up to 17.3” screen size
  • Weight: 1 lb
  • Package content: One Toshiba 17” Lightweight Case, shoulder strap and hang tag
  • One-year limited warranty


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Toshiba 17-inch Lightweight Carrying Case - Write a Review Close  Close