Please wait...action in progress.
Case Logic® Carrying Case Fits Up to 18.4-inch Laptop
Images
IMAGES
 »

Case Logic® Carrying Case Fits Up to 18.4-inch Laptop

Part Number: PNC-218BLACK
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$39.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/02/2015.
Learn More
Case Logic® Carrying Case Fits Up to 18.4-inch Laptop Case Logic® Carrying Case Fits Up to 18.4-inch Laptop
Rated 5.0/5 based on 1 customer reviews
$39.99 In stock
Product description: Full size laptop case compatible with laptops up to a 18.4-inch display File compartment keeps files separated from your laptop High-volume front compartment provides ample storage for power cords, business cards, USB device and other personal essentials Mesh pocket is ideal for computer accessories in front compartment Convenient front pocket stores quick access items like an airline ticket or passport Carrying options include shoulder strap or top handles The luggage pass through on the back panel enables easy transport with rolling luggage 25-year limited manufacturer warranty
 

Features:

  • Full size laptop case compatible with laptops up to a 18.4” display
  • File compartment keeps files separated from your laptop
  • High-volume front compartment provides ample storage for power cords, business cards, USB device and other personal essentials
  • Mesh pocket is ideal for computer accessories in front compartment
  • Convenient front pocket stores quick access items like an airline ticket or passport
  • Carrying options include shoulder strap or top handles
  • The luggage pass through on the back panel enables easy transport with rolling luggage
  • 25-year limited manufacturer warranty

Specifications:

  • Material: Nylon
  • External Dimensions: 19.7" x 14.6" x 4"
  • Internal Device Dimensions: 17.8" x 12.2" x 1.9"
  • Weight: 2 lbs, 10 oz


Specifications:
  • Screen Size Compatibility : 18.4 inch and under

  • Case Logic® Carrying Case Fits Up to 18.4-inch Laptop - Write a Review Close  Close