Please wait...action in progress.
Case Logic® Slim Carrying Case Fits Up to 14-inch Laptop - Black
Images
IMAGES
 »

Case Logic® Slim Carrying Case Fits Up to 14-inch Laptop - Black

Part Number: QNA-214BLACK
Be the first to write a review

 
List Price:
$29.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $29.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/19/2014.
Learn More
Case Logic® Slim Carrying Case Fits Up to 14-inch Laptop - Black Case Logic® Slim Carrying Case Fits Up to 14-inch Laptop - Black
$29.99
Product description: This stylish, contemporary laptop case provides the determined-to-be paperless professional with just enough space for your 14'' laptop plus its accessories. And, the clamshell design and air flow channels allow easy on-the-go, in-case use.
 

This stylish, contemporary laptop case provides the determined-to-be paperless professional with just enough space for your 14'' laptop plus its accessories. And, the clamshell design and air flow channels allow easy on-the-go, in-case use.
Features:

  • Molded EVA slim case protects a laptop with up to a 14” display
  • Clamshell design and integrated airflow channels allow you to use your laptop while still in the sleeve without the risk of overheating
  • Additional space and pockets for cords and accessories
  • Adjustable shoulder strap and comfortable carry handles
  • Elastic strap secures laptop inside its compartment
  • 25-year limited manufacturer warranty

Specifications:

  • Size (l x w x h): 15 x 2.5 x 11.4 in
  • Fits Devices (l x w x h): 13.5 x 1.7 x 9.6 in
  • Materials: Nylon
  • Weight: 1.87 lb


Specifications:
  • Screen Size Compatibility : 14.1 inch and under

  • Case Logic® Slim Carrying Case Fits Up to 14-inch Laptop - Black - Write a Review Close  Close