Please wait...action in progress.
Targus® Deluxe Leather Notebook Carrying Case Fits Up to 17.3-inch Laptop
Images
IMAGES
 »

Targus® Deluxe Leather Notebook Carrying Case Fits Up to 17.3-inch Laptop

Part Number: TLE400
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$65.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $65.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/01/2014.
Learn More
Targus® Deluxe Leather Notebook Carrying Case Fits Up to 17.3-inch Laptop Targus® Deluxe Leather Notebook Carrying Case Fits Up to 17.3-inch Laptop
Rated 5.0/5 based on 1 customer reviews
$65.99
Product description: Visit Toshiba Direct for a Targus Deluxe 17.3-inch Leather Notebook Case and see the entire collection of Computer Cases.
 
The Targus Deluxe 17.3” Leather Notebook Case brings together the most popular features of the original Leather Notebook Case and a more spacious design able to accommodate larger screen notebooks. The removable mesh accessory pouch and divided, expandable file section provide added functionality and storage space while the nyflex-lined computer compartment protects your investment. The workstation includes pockets for a PDA, pens, business cards and other mobile necessities.

Features:
  • Notebook compartment with protective nyflex lining fits notebooks with up to 17.3” screens
  • Front zip-down workstation houses business card holder, key clip, pen loops, accessory pockets and file section
  • Removable, mesh accessory pouch
  • External mobile phone pocket
  • Divided, expandable file section
  • Luggage strap for easy attachment to rolling travel cases
  • Limited lifetime warranty
Specifications:
  • Color: Black
  • Device Compatibility: 16.5” x 2.2” x 12.9”
  • Exterior Dimensions: 17.5” x 13.5” x 6.5”
  • Exterior Material: Genuine leather
  • Exterior Pocket: Zip down accessory compartment
  • Weight: 5.1lb


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Targus® Deluxe Leather Notebook Carrying Case Fits Up to 17.3-inch Laptop - Write a Review Close  Close