Please wait...action in progress.
Case Logic® Attaché Carrying Case  Fits Up to 15.6-inch
Images
IMAGES
 »

Case Logic® Attaché Carrying Case Fits Up to 15.6-inch" Laptop

Part Number: VNAI-215BLACK
Be the first to write a review

 
List Price:
$24.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $24.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/16/2015.
Learn More
Case Logic® Attaché Carrying Case Fits Up to 15.6-inch" Laptop Case Logic® Attaché Carrying Case  Fits Up to 15.6-inch" Laptop
$24.99
Product description: Tailored case compatible with most laptops with a 15.6'' screen Padded laptop compartment walls provide extra protection Internal Divider keeps documents separated from other items in your bag Front pocket panel provides basic organization for small daily accessories Front pocket features a wide base for bulky items like a power brick Top-load access allows you to easily slide your laptop in and out Carry comfortably with padded handles and a removable strap with anti-slip shoulder pad 25-year limited manufacturer warranty
 

Features:

  • Tailored case compatible with most laptops with a 15.6'' screen
  • Padded laptop compartment walls provide extra protection
  • Internal Divider keeps documents separated from other items in your bag
  • Front pocket panel provides basic organization for small daily accessories
  • Front pocket features a wide base for bulky items like a power brick
  • Top-load access allows you to easily slide your laptop in and out
  • Carry comfortably with padded handles and a removable strap with anti-slip shoulder pad
  • 25-year limited manufacturer warranty

Specifications:

  • Size: 16.5 x 2.8 x 14.5 in
  • Fits Devices: 15.2 x 1.7 x 15.2 in
  • Materials: Polyester
  • Weight: 0.88 lb


Specifications:
  • Screen Size Compatibility : 15.6 inch and under

  • Case Logic® Attaché Carrying Case Fits Up to 15.6-inch" Laptop - Write a Review Close  Close

    Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
    Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.