Please wait...action in progress.
Case Logic® Carrying Case Fits Up to 15.6-inch Laptop
Images
IMAGES
 »

Case Logic® Carrying Case Fits Up to 15.6-inch Laptop

Part Number: VNCI-215BLACK
Be the first to write a review

 
List Price:
$22.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $22.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/12/2015.
Learn More
Case Logic® Carrying Case Fits Up to 15.6-inch Laptop Case Logic® Carrying Case Fits Up to 15.6-inch Laptop
$22.99
Product description: Case Logic 15.6-inch Laptop Carrying Case
 

Features:

  • Tailored case compatible with most laptops with a 15.6" screen
  • Padded laptop compartment walls provide extra protection
  • Slip pocket keeps documents separated from other items in your bag
  • Front pocket panel provides basic organization for small daily accessories
  • Front pocket features a wide base for bulky items like a power brick
  • Clamshell design allows the case to open completely for full access to your laptop
  • Adjustable strap secures laptop in padded compartment
  • Carry comfortably with neoprene-lined, padded handles and a removable strap with anti-slip shoulder pad
  • 25-year limited manufacturer warranty

Specifications:

  • Size: 17.3 x 3.1 x 13.8 in
  • Fits Devices: 15.2 x 1.7 x 10.5 in
  • Materials: Polyester
  • Weight: 1.25lb


Specifications:
  • Screen Size Compatibility : 15.6 inch and under

  • Case Logic® Carrying Case Fits Up to 15.6-inch Laptop - Write a Review Close  Close