Please wait...action in progress.
Case Logic® Professional Carrying Case Fits Up to 16-inch Laptop with  Tablet Compartment - Black
Images
IMAGES
 »

Case Logic® Professional Carrying Case Fits Up to 16-inch Laptop with Tablet Compartment - Black

Part Number: ZLC-216BLACK
Be the first to write a review

 
List Price:
$45.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $45.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/10/2015.
Learn More
Case Logic® Professional Carrying Case Fits Up to 16-inch Laptop with Tablet Compartment - Black Case Logic® Professional Carrying Case Fits Up to 16-inch Laptop with  Tablet Compartment - Black
$45.99
Product description: Dedicated compartments protect both a laptop with a 15-16 inch screen and 10.1" tablet Full-size document compartment Smart Organization™ panel provides a place for all your electronics, gadgets and accessories Luggage strap securely attaches briefcase to most rolling luggage Carrying options include a well-padded handle or shoulder strap with swiveling metal hardware to ensure your strap is never twisted Durable yet lightweight construction utilizing 1680d ballistic and high-density 900d nylon 25-year limited manufacturer warranty
 

Features:

  • Dedicated compartments protect both a laptop with a 15-16 inch screen and 10.1" tablet
  • Full-size document compartment
  • Smart Organization™ panel provides a place for all your electronics, gadgets and accessories
  • Luggage strap securely attaches briefcase to most rolling luggage
  • Carrying options include a well-padded handle or shoulder strap with swiveling metal hardware to ensure your strap is never twisted
  • Durable yet lightweight construction utilizing 1680d ballistic and high-density 900d nylon
  • 25-year limited manufacturer warranty

Specifications:

  • Size: 17.1 x 5.7 x 12.6 in
  • Fits Devices: 15.2 x 1.8 x 10.8 in
  • Materials: Nylon
  • Weight: 2.18 lb


Specifications:
  • Screen Size Compatibility : 16 inch and under

  • Case Logic® Professional Carrying Case Fits Up to 16-inch Laptop with Tablet Compartment - Black - Write a Review Close  Close