Please wait...action in progress.
Case Logic® Checkpoint Friendly Carrying Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black
Images
IMAGES
 »

Case Logic® Checkpoint Friendly Carrying Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black

Part Number: ZLCS-217BLACK
Be the first to write a review

 
List Price:
$53.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $53.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/31/2015.
Learn More
Case Logic® Checkpoint Friendly Carrying Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black Case Logic® Checkpoint Friendly Carrying Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black
$53.99 In stock
Product description: Dedicated compartments protect both a laptop with a 15-to 17-inch screen and 10.1-inch tablet Checkpoint Friendly– Designed in compliance with TSA guidelines so your laptop does not need to be removed when passing through airport security Grab ‘N’ Go™ design lets you quickly exit security without having to re-zip case Full-size document compartment Smart Organization™ panel provides a place for all your electronics, gadgets and accessories Luggage strap securely attaches briefcase to most rolling luggage Durable yet lightweight construction utilizing 1680d ballistic and high-density 900d nylon 25-year limited manufacturer warranty
 

Features:

  • Dedicated compartments protect both a laptop with a 15-to 17-inch screen and 10.1-inch tablet
  • Checkpoint Friendly– Designed in compliance with TSA guidelines so your laptop does not need to be removed when passing through airport security
  • Grab ‘N’ Go™ design lets you quickly exit security without having to re-zip case
  • Full-size document compartment
  • Smart Organization™ panel provides a place for all your electronics, gadgets and accessories
  • Luggage strap securely attaches briefcase to most rolling luggage
  • Durable yet lightweight construction utilizing 1680d ballistic and high-density 900d nylon
  • 25-year limited manufacturer warranty

Specifications:

  • Size: 18 x 5.5 x 13.25 in
  • Fits Devices: 16.1 x 1.8 x 12.2 in
  • Materials: Nylon
  • Weight: 3.21 lb


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Case Logic® Checkpoint Friendly Carrying Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black - Write a Review Close  Close