Please wait...action in progress.
Toshiba 1GB PC3-8500 DDR3-1066MHz Notebook Memory Module

Toshiba 1GB PC3-8500 DDR3-1066MHz Notebook Memory Module

Part Number: PA3675U-1M1G
Be the first to write a review

 
List Price:
$10.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $10.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/17/2015.
Learn More
Toshiba 1GB PC3-8500 DDR3-1066MHz Notebook Memory Module Toshiba 1GB PC3-8500 DDR3-1066MHz Notebook Memory Module
$10.99 In stock
Product description: Visit Toshiba Direct for a Toshiba 1GB PC3-8500 DDR3-1066MHz Notebook Memory Module and see the entire collection of Computer Memory.
 

Adding more RAM memory to your laptop will give you a significant gain in system performance, quicker boot-up and the ability to run multiple programs simultaneously. When you need to increase your RAM memory, get the same Toshiba memory modules that were installed in your laptop. Toshiba memory is designed and tested to ensure optimal compatibility with Toshiba laptop computers.

Based upon your needs and the types of applications you use on your laptop, including the configuration of your devices and peripherals, the amount of memory needed will vary. The more power you expect from your laptop the more memory you'll need. Installing the maximum amount of memory in the slots will give you the best overall system performance. If you have an older laptop, adding some RAM memory can help lengthen the life of your laptop before replacing it with a new one.

Features:
  • Increase your notebooks performance with extra memory
  • The same modules installed in your notebook at the factory
  • More memory can actually increase your battery life
  • Allows more multitasking which saves time and hassle
  • Custom designed for your specific Toshiba notebook model
  • Toshiba tested, guaranteed 100% system compatibility and reliability
  • Backed by a limited warranty with renowned Service and Support from Toshiba
  • Adding more memory is one of the least expensive ways to help boost overall system performance
Specifications:
  • Maximum data transfer rate of up to 8500 MB/sec (Max.*)
  • Dimensions and weight: 2.67” x 1.26” x 0.12”; 8 grams
  • One year standard limited warranty
NOTES:
*Data transfer rates vary and are often less than the maximum possible.
**DDR3 modules are compatible when mixed with lower speed DDR3 modules, but will default to the lower speed.

Toshiba 1GB PC3-8500 DDR3-1066MHz Notebook Memory Module - Write a Review Close  Close