Please wait...action in progress.
Toshiba PC3-12800 DDR3-1600MHz Computer Memory Module - 2GB
Images
IMAGES
 »

Toshiba PC3-12800 DDR3-1600MHz Computer Memory Module - 2GB

Part Number: PA5037U-1M2G
Be the first to write a review

 
List Price:
$24.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $24.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 10/09/2014.
Learn More
Toshiba PC3-12800 DDR3-1600MHz Computer Memory Module - 2GB Toshiba PC3-12800 DDR3-1600MHz Computer Memory Module - 2GB
$24.99
Product description: Adding more RAM memory to your computer will give you a significant gain in system performance, quicker boot-up and the ability to run multiple programs simultaneously. When you need to increase your RAM memory, get the same Toshiba memory modules that were installed in your computer. Toshiba memory is designed and tested to ensure optimal compatibility with Toshiba laptop and All-in-One computers.
 

Adding more RAM memory to your computer will give you a significant gain in system performance, quicker boot-up and the ability to run multiple programs simultaneously. When you need to increase your RAM memory, get the same Toshiba memory modules that were installed in your computer.  Toshiba memory is designed and tested to ensure optimal compatibility with Toshiba laptop and All-in-One computers.

Based upon your needs and the types of applications you use on your computer, including the configuration of your devices and peripherals, the amount of memory needed will vary. The more power you expect from your computer the more memory you’ll need. Installing the maximum amount of memory in the slots will give you the best overall system performance. If you have an older computer, adding some RAM memory can help lengthen the life of your computer before replacing it with a new one.

Features:

  • Increase your computer’s performance with extra memory
  • The same modules installed in your computer's at the factory
  • More memory can actually increase your battery life
  • Allows more multitasking which saves time and hassle
  • Custom designed for your specific Toshiba notebook and All-in-One model.
  • Toshiba tested, guaranteed 100% system compatibility and reliability
  • Backed by a limited warranty with renowned Service and Support from Toshiba
  • Adding more memory is one of the least expensive ways to help boost overall system performance

Specifications:

  • Maximum data transfer rate of up to 12800 MB/second* (Max.)
  • Memory Clock: 200 Mhz
  • Cycle Time: 5 ns
  • I/O bus clock: 800 Mhz
  • Data rate: 1600 MT/s
  • Module Name: PC3-12800
  • Peak transfer rate: 12800 MB/sec
  • Dimensions & Weight: 2.67” x 1.26” x 0.12”; 8 gram
  • One-year standard limited warranty

NOTES:
* Data transfer rates vary and are often less than the maximum possible.
** DDR3 modules are compatible when mixed with lower speed DDR3 modules, but will default to the lower speed.


Toshiba PC3-12800 DDR3-1600MHz Computer Memory Module - 2GB - Write a Review Close  Close