Please wait...action in progress.
Toshiba PC3L-12800 DDR3/DDR3L-1600MHz Computer Memory Module - 4GB
Images
IMAGES
 »

Toshiba PC3L-12800 DDR3/DDR3L-1600MHz Computer Memory Module - 4GB

Part Number: PA5104U-1M4G
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$59.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $59.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/07/2015.
Learn More
Toshiba PC3L-12800 DDR3/DDR3L-1600MHz Computer Memory Module - 4GB Toshiba PC3L-12800 DDR3/DDR3L-1600MHz Computer Memory Module - 4GB
Rated 5.0/5 based on 1 customer reviews
$59.99 In stock
Product description: Adding more RAM memory to your computer will give you a significant gain in system performance, quicker boot-up and the ability to run multiple programs simultaneously. When you need to increase your RAM memory, get the same memory modules that were installed in your Toshiba computer. Toshiba memory is designed and tested to ensure optimal compatibility with Toshiba portable and All-in-One computers.
 

Adding more RAM memory to your computer will give you a significant gain in system performance, quicker boot-up and the ability to run multiple programs simultaneously. When you need to increase your RAM memory, get the same memory modules that were installed in your Toshiba computer.  Toshiba memory is designed and tested to ensure optimal compatibility with Toshiba portable and All-in-One computers.

Based upon your needs and the types of applications you use on your computer, including the configuration of your devices and peripherals, the amount of memory needed will vary. The more power you expect from your computer the more memory you’ll need. Installing the maximum amount of memory in the slots will give you the best overall system performance.

If you have an older computer, adding some RAM memory can help lengthen the life of your computer before replacing it with a new one.

Specifications:

  • Dimensions & Weight: 2.67” x 1.26” x 0.12”; 8 gram
  • RoHS compliant
  • In the box: Toshiba Memory module, warranty booklet and documentations
  • One-year standard limited warranty
  • Compatibility:
      Portege
    • R830, R835, R930, R935, Z30, R30

      Tecra
    • A50, R840, R850, R940, R950, W50, Z40, Z50

      Qosmio
    • X70, X75, X770, X770, X870, X875

      Satellite
    • C50, C50D, C50t, C55, C55D, C55t, C650, C650D, C655, C655D, C670, C670D, C675, C675D, C70, C70D, C75, C75D, C850, C850D, C855, C855D, C870, C870D, C875, C875D, E45t, E55, E55Dt, E55t, F755, L50, L50D, L50Dt, L50t, L55, L55D, L55Dt, L55t, L730, L735, L735D, L740, L745, L70, L70D, L750, L750D, L755, L755D, L770, L770D, L775, L775D, L850, L850D, L855, L855D, L870, L870D, L875, L875D, L950, L950D, L955, L955D, P50, P50t, P55, P55t, P740, P745, P70, P75, P750, P750D, P755, P755D, P770, P770D, P775, P775D, P840t, P845t, P850, P855, P870, P875, S50, S50D, S50t, S55, S55D, S55t, S75, S75D, S75t, S850, S855, S870, S875, S950, S950D, S955, S955D, U845t, U845W, U925t, U940, U945, Click

      KIRA
    • KIRAbook 13

      Toshiba All-in-One Desktops
    • DX730, DX735, LX815, LX830, LX835, PX35t

 

NOTES:
*Data transfer rates vary and are often less than the maximum possible.
**DDR3/DDR3L modules are compatible when mixed with lower speed DDR3 modules, but will default to the lower speed.


Toshiba PC3L-12800 DDR3/DDR3L-1600MHz Computer Memory Module - 4GB - Write a Review Close  Close