Please wait...action in progress.
Corsair® 512MB PC-2700 DDR 333MHz Notebook Memory Module
Images
IMAGES
 »

Corsair® 512MB PC-2700 DDR 333MHz Notebook Memory Module

Part Number: VS512SDS333
Be the first to write a review

 
List Price:
$22.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $22.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/20/2015.
Learn More
Corsair® 512MB PC-2700 DDR 333MHz Notebook Memory Module Corsair® 512MB PC-2700 DDR 333MHz Notebook Memory Module
$22.99 In stock
Product description: Corsair 512MB PC-2700 DDR 333MHz Notebook Memory Module
 
Specifications:
  • Size: 512MB
  • Memory Type: DDR1
  • Package Memory Pin: 200
  • Package – Memory Format: SODIMM
  • Tested Voltage: 2.5
  • SPD Voltage: 2.5
  • Speed Rating: PC-2700 (333MHz)
  • Tested Speed: 333Mhz
  • Limited lifetime manufacturer warranty

Corsair® 512MB PC-2700 DDR 333MHz Notebook Memory Module - Write a Review Close  Close