Please wait...action in progress.
Toshiba 1GB PC2-6400 DDR2-800MHz Notebook Memory Module
Images
IMAGES
 »

Toshiba 1GB PC2-6400 DDR2-800MHz Notebook Memory Module

Part Number: PA3668U-1M1G
Average Customer Rating: 
Read 2 reviews  /  Write a review

 
List Price:
$19.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2014.
Learn More
Toshiba 1GB PC2-6400 DDR2-800MHz Notebook Memory Module Toshiba 1GB PC2-6400 DDR2-800MHz Notebook Memory Module
Rated 4.5/5 based on 2 customer reviews
$19.99 In stock
Product description: Visit Toshiba Direct for a Toshiba 1GB PC2-6400 DDR2-800MHz Notebook Memory Module and see the entire collection of Computer Memory.
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

It has long been known that more memory increases your system's performance - in fact more memory can actually increase your battery life too. Other benefits of adding more memory include quicker boot-up and the ability to run multiple programs simultaneously. Double Data Rate 2 (DDR2) memory offers maximum data transfer rates to increase performance of memory intensive applications such as streaming video, graphics and CAD programs.

When you need to increase your ram memory, don't you want to use the same memory modules that are in your notebook? Well, now you can! The Toshiba expansion memory module is the same modules that were installed in your Toshiba portables at the factory. Toshiba memory is designed and tested to ensure optimal compatibility with Toshiba notebook computers.

Features:
  • Increase your notebooks performance with extra memory
  • More memory can actually increase your battery life
  • Allows more multi-tasking which saves time and hassle
  • Custom designed for your specific Toshiba notebook model
  • Toshiba tested, guaranteed 100% system compatibility and reliability
  • The same memory modules installed in your Toshiba portable PC at the factory
  • Strict memory requirements and review of manufacturing processes delivers world renowned Toshiba quality
  • Backed by a limited warranty with renowned Service and Support from Toshiba
  • Adding more memory is one of the least expensive ways to help boost overall system performance
Specifications:
  • Maximum data transfer rate of up to 6400 MB/sec* (Max.)
  • Dimensions & Weight: 2.67" x 1.26" x 0.12"; 8 gram
  • For compatible memory module for your Toshiba laptop, please visit the Toshiba Memory Finder: http://www.toshibadirect.com/td/b2c/findMemory.jsp and enter your specific Toshiba laptop model.
NOTES:
1. DDR2 modules are compatible when mixed with lower speed DDR2 modules. However, it will default to the lower speed.
* Data transfer rates vary and are often less than the maximum possible.

Toshiba 1GB PC2-6400 DDR2-800MHz Notebook Memory Module - Write a Review Close  Close