Please wait...action in progress.
StarTech®  USB 3.0 Multi Media Memory Card Reader
Images
IMAGES
 »

StarTech® USB 3.0 Multi Media Memory Card Reader

Part Number: FCREADMICRO3
Be the first to write a review

 
List Price:
$17.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $17.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/11/2015.
Learn More
StarTech® USB 3.0 Multi Media Memory Card Reader StarTech®  USB 3.0 Multi Media Memory Card Reader
$17.99
Product description: StarTech® USB 3.0 Multi Media Memory Card Reader
 
    Features:
  • High Speed USB 3.0 host interface with support for transfer rates up to 5 Gbps
  • Support for Secure Digital (SD), MultiMedia Card (MMC), Mini-SD, Micro-SD/SDHC (T-flash), SDHC, SDXC, RS-MMC, Mobile-MMC and MMC-micro, Memory Stick (MS), Memory Stick PRO (MS-PRO), MS Duo, MS-PRO Duo, Memory Stick XC, Micro-MS (M2), and MSPRO-HG Duo 8-bit mode
  • Ultra-compact and lightweight design
  • Powered directly from the USB port
  • Plug-and-Play and Hot-Swap compatible
  • 2-year limited manufacturer warranty
    Specifications:
  • Connector Type(s): 1—USB 3.0 A (9 pin; SuperSpeed) Male
  • External Ports: 1—Memory Stick / Memory Stick Pro Slot Female, 1—MiniSD / MicroSD / MMC Slot Female, 1—SD / MMC Slot Female
  • Maximum Data Transfer Rate: 5 Gbit/s
  • Memory Media Type: HS-MMC, HC-MMC (High Speed/High Capacity Multimedia Card); M2 (Memory Stick Micro); Memory Stick; Micro-SDHC (Micro Secure Digital High Capacity): Mini-SD, Micro-SD (Mini/Micro Secure Digital): MS Duo, MS Pro Duo, MS Pro-HG Duo: MS Mirco (Memory Stick Micro); MSXC (Memory Stick eXtended Capacity); Multi Media Card; RS-MMC (Reduced Size Multimedia Card); SD/MMC (Secure Digital/Multimedia Card); SDHC (Secure Digital High Capacity); SDXC (Secure Digital eXtended Capacity)
  • Dimension: 0.6" x 2.8" x 0.9"
    What is in the box:
  • 1—USB 3.0 Multi Media Memory Card Reader Adapter
  • 1—Instruction Manual

StarTech® USB 3.0 Multi Media Memory Card Reader - Write a Review Close  Close