Please wait...action in progress.
Portége Z10t Series Keyboard Dock
Images
IMAGES
 »

Portége Z10t Series Keyboard Dock

Part Number: PA5172U-1ESU
Be the first to write a review

 
List Price:
$199.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $199.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/05/2015.
Learn More
Portége Z10t Series Keyboard Dock Portége Z10t Series Keyboard Dock
$199.99 In stock
Product description: Portége Z10t Series Keyboard Dock
 

Overview
Get the most out of your Portége Z10t with the Z10t series Keyboard Dock. One simple connection turns the display into a full laptop, giving your tablet a keyboard, touchpad, HDMI and VGA video output ports, and a Gigabit Ethernet port.

Product Features

  • Easy one-touch connection
  • Back-lit and spill-resistant keyboard
  • Full sized keyboard with 19mm key pitch
  • HDMI and RBG video output ports
  • Gigabit Ethernet port
  • Touchpad and AccuPoint pointing devices
  • Warranty: One (1) Year Standard Limited
  • Product Dimensions: 11.8 x 8.7 x 0.78 in (299 x 220.5 x 19.9 mm)
  • Product Weight: 600g (21.2oz)

Ports
Front:
1. Touchpad
2. Touchpad on/off button
3. eco button
4. Touchpad control buttons
5. Accupoint control buttons
6. Keyboard
7. Accupoint pointing device
8. Computer holder
9. Docking hooks
10. Docking connector
11. Eject button
12. Power-in port


Rear:
1. RJ-45 Ethernet port
2. HDMI output port
3. RGB port


Portége Z10t Series Keyboard Dock - Write a Review Close  Close