Please wait...action in progress.
Iogear® Wireless Multimedia Keyboard with Laser Trackball and Scroll Wheel
Images
IMAGES
 »

Iogear® Wireless Multimedia Keyboard with Laser Trackball and Scroll Wheel

Part Number: GKM561R
Be the first to write a review

 
List Price:
$42.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $42.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/29/2015.
Learn More
Iogear® Wireless Multimedia Keyboard with Laser Trackball and Scroll Wheel Iogear® Wireless Multimedia Keyboard with Laser Trackball and Scroll Wheel
$42.99 In stock
Product description: Iogear® Wireless Multimedia Keyboard with Laser Trackball and Scroll Wheel
 

Overview:
Enjoy the freedom of wireless connectivity with IOGEAR's slim and ergonomic wireless 2.4 GHz keyboard with built-in laser trackball. The 2.4 GHz wireless keyboard and laser trackball combo allows you to work up to 33 feet away from your computer. It's the ideal solution for the living room home entertainment and computer enthusiast; also a perfect solution for meeting room presentation needs.

No driver needed, just plug in the included USB RF Receiver and you're ready to go.

    Features:
  • Ultra-slim ergonomic wireless 2.4GHz keyboard with built in laser trackball, left / right buttons and scroll wheel features.
  • 2.4Ghz technology offers greater range up to 33 feet away from your computer
  • Built-in laser trackball with 400, 800, and 1200 dpi selections
  • Built-in left and right mouse buttons with built-in scroll wheel
  • 19 hotkeys for multimedia functions
  • Slip Resistant design on both sides with rubber grip
  • 78 channels for Keyboard with unique ID to avoid interference (automatically switches)
  • ON/OFF switch for battery saving
  • The perfect solution for Digital Living Rooms or PC to TV
  • 3-year limited manufacturer warranty
    Specifications:
  • Power Switch: ON/OFF
  • Operating Range: Up to 10m (33ft)
  • Resolution: 400/800/1200 DPI Trackball Resolution
  • Battery Type: 2 x AA Alakline Battery
  • Number of Channel: 78
  • Dimensions: 14.13" x 6.5" x 1.5"
  • Weight: 1.42lb
    What is in the box:
  • 1 x 2.4GHz Multimedia Keyboard
  • 1 x USB RF Receiver
  • 1 x Cleaning Cloth
  • 2 x AA Battery
  • 1 x Quick Start Guide
  • 1 x Warranty Card

Iogear® Wireless Multimedia Keyboard with Laser Trackball and Scroll Wheel - Write a Review Close  Close