Please wait...action in progress.
Sorry, Cooler Master® CM Storm QuickFire Rapid Gaming Keyboard is not available for sale through Toshibadirect.com. But...
We can give you details about the Cooler Master® CM Storm QuickFire Rapid Gaming Keyboard :
Cooler Master CM Storm QuickFire Rapid Gaming Keyboard
Images
IMAGES
 »

Cooler Master® CM Storm QuickFire Rapid Gaming Keyboard

Part Number: SGK-4000-GKCL1-U

Questions? Call us at 800-316-0920
Cooler Master® CM Storm QuickFire Rapid Gaming Keyboard Cooler Master® CM Storm QuickFire Rapid Gaming Keyboard
Product description: NKRO in PS/2 mode Multimedia shortcuts Anti Ghosting Windows Keys disabled in GAME mode Mechanical CHERRY MX switches Laser-marked keycaps
 

Features:

  • NKRO in PS/2 mode
  • Multimedia shortcuts
  • Anti Ghosting
  • Windows Keys disabled in GAME mode
  • Mechanical CHERRY MX switches
  • Laser-marked keycaps
  • 1000Hz/1ms response time in USB mode
  • Extra key-caps bundled (with keypuller)
  • Rubber coated Keyboard surface
  • Removable braided USB cable with cable routing
  • 2-Year limited manufacturer warranty

Specifications:

  • Dimension: 14” x 5” x 1” 
  • Weight: 2.1 lb 
  • Interface: USB / PS2
  • Keycap Puller: Yes
  • Extra Keys: 6 pcs
  • N Key Rollover: N Key in PS/2 mode
  • Polling Rate: 1000 Hz / 1 ms
  • USB Cable: Removable


Specifications:
  • Connectivity : Wired

  • Cooler Master® CM Storm QuickFire Rapid Gaming Keyboard - Write a Review Close  Close