Please wait...action in progress.
SIIG® USB Mini Keyboard
Images
IMAGES
 »

SIIG® USB Mini Keyboard

Part Number: JK-US0312-S1
Be the first to write a review

 
List Price:
$24.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $24.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/02/2015.
Learn More
SIIG® USB Mini Keyboard SIIG® USB Mini Keyboard
$24.99 In stock
Product description: Plug & Play - no additional drivers needed Space saving compact size Five hotkeys for internet, e-mails and multimedia functions Water resistant keyboard - resists short circuit due to liquid spills 2-year limited manufacturer warranty
 

Features:

  • Plug & Play – no additional drivers needed
  • Space saving compact size
  • Five hotkeys for internet, e-mails and multimedia functions
  • Water resistant keyboard - resists short circuit due to liquid spills
  • 2-year limited manufacturer warranty

Specifications:

  • Number of keys: 86
  • Hot keys: 5 - Internet Browser / Email / Vol+ / Vol- / Play and Pause
  • Connectivity: USB
  • Ultra slim design: 0.875 inch thick
  • Dimensions: 12.5" (W) x 6" (H) x 0.875" (D)
  • Light weight: <450g

What is in the box:

  • USB Mini Multimedia Keyboard

SIIG® USB Mini Keyboard - Write a Review Close  Close