Please wait...action in progress.
Toshiba Bluetooth Laser Mouse, Gloss Black
Images
IMAGES
 »

Toshiba Bluetooth Laser Mouse, Gloss Black

Part Number: PA3847U-1ETB
Average Customer Rating: 
Read 5 reviews  /  Write a review

 
List Price:
$39.99
Instant Savings:
-$20.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Offer expires 9/1/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/02/2014.
Learn More
Toshiba Bluetooth Laser Mouse, Gloss Black Toshiba Bluetooth Laser Mouse, Gloss Black
Rated 2.0/5 based on 5 customer reviews
$19.99 In stock
Product description: The stylish Toshiba Bluetooth Laser Mouse gives you precise cursor movement and accuracy without the wires. This mouse features a convenient scroll wheel and programmable buttons in an updated design that offers comfort for extended use. It also includes a low battery indicator to prevent those unpleasant surprises should the battery need replacement.
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

The stylish Toshiba Bluetooth Laser Mouse gives you precise cursor movement and accuracy without the wires. This mouse features a convenient scroll wheel and programmable buttons in an updated design that offers comfort for extended use. It also includes a low battery indicator to prevent those unpleasant surprises should the battery need replacement.

The Toshiba Bluetooth Laser Mouse sets a standard for comfort and dependability and is great for both home and business users for amazing performance. Experience dependable accuracy with smooth cursor action by using the1600 DPI resolution or slow down the action and select 1200 DPI. Work comfortably all day whether you're right-handed or left-handed with the balanced and weighted design. Batteries are included in the package to give you an easy start

Features:
  • 1600/1200 programmable DPI laser sensor
  • Arched shape provides support for your hand in a natural, comfortable position
  • Features convenient scroll wheel and programmable buttons
  • Precise cursor movement and accuracy without the wires
  • Low battery indicator
  • Symmetrical shape lets you use either the right or left hand
Specifications:
  • Technology: Bluetooth Laser mouse with tilt-wheel functionality
  • Interface: Bluetooth*
  • 3-Buttons: Left, Right, Scroll-wheel
  • Resolution & Range: Up to 1600 dpi; up to 33 feet
  • Dimension & Weight: 3.8” x 2.4” x 1.4” (L x W x H); 2.3 oz (mouse without batteries)
  • Color & Material: Gloss Black; ABS
  • System requirements: Any Bluetooth-enabled PC with a USB port and Windows OS
  • Environmental: RoHS compliant, PET
  • In the box: One Toshiba Bluetooth Laser Mouse, 2 AAA Batteries and documentation
  • One-year standard limited warranty
Requires a Bluetooth-enabled laptop or desktop or the Toshiba USB Bluetooth Adapter (Part#: PA3710U-1BTM)

Toshiba Bluetooth Laser Mouse, Gloss Black - Write a Review Close  Close