Please wait...action in progress.
Toshiba Bluetooth Laser Mouse - Magnesium Black
Images
IMAGES
 »

Toshiba Bluetooth Laser Mouse - Magnesium Black

Part Number: PA3847U-1ETC
Be the first to write a review

 
List Price:
$39.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/04/2015.
Learn More
Toshiba Bluetooth Laser Mouse - Magnesium Black Toshiba Bluetooth Laser Mouse - Magnesium Black
$39.99 In stock
Product description: The stylish Toshiba Bluetooth Laser Mouse gives you precise cursor movement and accuracy without the wires. This mouse features a convenient scroll wheel and battery saving features in an updated design that offers comfort for extended use. To help conserve battery life, the mouse will go into stand-by mode during periods of inactivity, simply move the mouse or click a button to wake it up. Additionally, the low battery indicator light flashes when it's time to change the batteries to prevent those unpleasant surprises before the battery completely runs out.
 

The stylish Toshiba Bluetooth Laser Mouse gives you precise cursor movement and accuracy without the wires. This mouse features a convenient scroll wheel and battery saving features in an updated design that offers comfort for extended use. To help conserve battery life, the mouse will go into stand-by mode during periods of inactivity, simply move the mouse or click a button to wake it up. Additionally, the low battery indicator light flashes when it's time to change the batteries to prevent those unpleasant surprises before the battery completely runs out.

The Toshiba Bluetooth Laser Mouse sets a standard for comfort and dependability and is great for both home and business users for amazing performance. The switchable DPI setting lets you experience dependable accuracy with smooth cursor action by using the 1600 DPI resolution or slow down the action and select 1200 DPI. Work comfortably all day whether you're right-handed or left-handed with the balanced and weighted design. Batteries are included in the package to give you an easy start.

Features:

  • Bluetooth Laser Mouse, precise cursor movement and accuracy without the wires
  • Switchable 1200 or 1600 DPI laser sensor
  • Arched shape provides support for your hand in a natural, comfortable position
  • Features convenient scroll wheel and programmable buttons
  • Low battery indicator light
  • Stand-by mode helps conserve battery life
  • Convenient scroll wheel – press it down for fast scrolling in software application programs or surfing
  • Symmetrical shape lets you use either the right or left hand
  • Custom color & texture to match with Portégé R700 or R705 series laptop chassis

Specifications:

  • Technology: Bluetooth Laser mouse with tilt-wheel functionality
  • Interface: Bluetooth*
  • Low battery indicator
  • 3-Buttons: Left, Right, Scroll-wheel
  • Resolution & Range: Up to 1600 dpi; up to 33 feet
  • Dimensions & Weight: 3.8" L X 2.4" W X 1.4" H; 2.9 oz (without batteries)
  • Color & Material: Magnesium Black; ABS
  • System requirements: Any Bluetooth-enabled PC with an USB port and Windows OS
  • Environmental: RoHS compliant, PET
  • In the box: One Toshiba Bluetooth Laser Mouse, 2 AAA Batteries and documentation
  • One-year standard limited warranty

* Requires a Bluetooth-enabled laptop or desktop or the Toshiba USB Bluetooth Adapter (Part#: PA3710U-1BTM)


Toshiba Bluetooth Laser Mouse - Magnesium Black - Write a Review Close  Close