Please wait...action in progress.
Razer® Abyssus Wired Optical Gaming Mouse
Images
IMAGES
 »

Razer® Abyssus Wired Optical Gaming Mouse

Part Number: RZ01-00360100-R3
Be the first to write a review

 
List Price:
$49.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $49.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/06/2015.
Learn More
Razer® Abyssus Wired Optical Gaming Mouse Razer® Abyssus Wired Optical Gaming Mouse
$49.99
Product description: 3500dpi Razer Precision 3.5G Infrared Sensor: With no drift control, experience true freedom of movement that allows your exact mousing movements to be translated into in game kills. 3 Buttons Tuned For Ultra-Responsive Feedback: Rapid clicking that responds to your commands with instant response Hardware Toggles for DPI and Polling Rate: 2 toggle switches for 450/1800/3500dpi and 125/1000Hz polling rate adjustments without the need for any software drivers
 

Features:

  • 3500dpi Razer Precision 3.5G Infrared Sensor: With no drift control, experience true freedom of movement that allows your exact mousing movements to be translated into in game kills.
  • 3 Buttons Tuned For Ultra-Responsive Feedback: Rapid clicking that responds to your commands with instant response
  • Hardware Toggles for DPI and Polling Rate: 2 toggle switches for 450/1800/3500dpi and 125/1000Hz polling rate adjustments without the need for any software drivers
  • 2-year limited manufacturer warranty

Specifications:

  • 3500dpi Razer Precision 3.5G infrared sensor
  • 1000Hz Ultrapolling / 1ms response time
  • Mechanical dpi/polling rate switches
  • On-The-Fly Sensitivity adjustment
  • No Drift Control
  • Always-On mode
  • Ultra-large non-slip buttons
  • 16-bit ultra-wide data path
  • 60-120 inches per second and 15g of acceleration
  • Three independently programmable Hyperesponse buttons
  • Ambidextrous design
  • Scroll wheel with 24 individual click positions
  • Zero-acoustic Ultraslick mouse feet
  • Seven-foot, lightweight, non-tangle cord
  • Dimensions: 4.53” (L) x 2.48” (W) x 1.58” (H)
  • Weight: 0.16 lbs

System Requirements:

  • PC with USB port
  • Windows® 7 / Windows Vista® / Windows® XP
  • Internet connection (for driver installation)
  • At least 35MB of hard disk space

What in the box:

  • Razer Abyssus Wired Optical Gaming Mouse


Specifications:
  • Connectivity : Wired

  • Razer® Abyssus Wired Optical Gaming Mouse - Write a Review Close  Close