Please wait...action in progress.
Razer® Taipan Expert Ambidextrous Wired Optical/Laser Gaming Mouse
Images
IMAGES
 »

Razer® Taipan Expert Ambidextrous Wired Optical/Laser Gaming Mouse

Part Number: RZ01-00780100-R3
Be the first to write a review

 
List Price:
$79.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $79.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/01/2015.
Learn More
Razer® Taipan Expert Ambidextrous Wired Optical/Laser Gaming Mouse Razer® Taipan Expert Ambidextrous Wired Optical/Laser Gaming Mouse
$79.99 In stock
Product description: 8200 dpi 4G Dual Sensor System: Outfitted with a laser and an optical sensor to accurately calibrate the mouse to any surface for exceptional pinpoint tracking Improved ambidextrous ergonomics: suits a wide variety of grip styles and hand sizes Razer Synapse 2.0: Automatically syncing the gaming mouse to a cloud server to download driver and firmware updates
 

Features:

  • 8200 dpi 4G Dual Sensor System: Outfitted with a laser and an optical sensor to accurately calibrate the mouse to any surface for exceptional pinpoint tracking
  • Improved ambidextrous ergonomics: suits a wide variety of grip styles and hand sizes
  • Razer Synapse 2.0: Automatically syncing the gaming mouse to a cloud server to download driver and firmware updates
  • 2-year limited manufacturer warranty

Specifications:

  • 4G Dual Sensor System - 8200dpi
  • Ambidextrous form factor
  • Razer Synapse 2.0 enabled
  • 9 programmable Hyperesponse buttons
  • 1000Hz Ultrapolling / 1ms response time
  • Up to 200 inches per second / 50g acceleration
  • Dimensions: 4.88” (L) x 2.48” (W) x 1.42” (H)
  • Weight: 0.29 lbs

System Requirements:

  • PC / Mac with USB port
  • Windows® 8/ Windows® 7 / Windows Vista® / Windows® XP (32-bit)/ Mac OS X (v10.6-10.7 and above)
  • Internet connection
  • 100MB of free hard disk space
  • Razer Synapse 2.0 registration (requiring a valid e-mail), software download, license acceptance, and internet connection needed to activate full features of product and for software updates. After activation, full features are available in optional offline mode.

What in the box:

  • Razer Taipan Expert Ambidextrous Wired Optical/Laser Gaming Mouse


Specifications:
  • Connectivity : Wired

  • Razer® Taipan Expert Ambidextrous Wired Optical/Laser Gaming Mouse - Write a Review Close  Close