Please wait...action in progress.
Razer® Deathadder 2013 Wired Optical Gaming Mouse
Images
IMAGES
 »

Razer® Deathadder 2013 Wired Optical Gaming Mouse

Part Number: RZ01-00840100-R3
Be the first to write a review

 
List Price:
$69.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $69.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/25/2014.
Learn More
Razer® Deathadder 2013 Wired Optical Gaming Mouse Razer® Deathadder 2013 Wired Optical Gaming Mouse
$69.99 In stock
Product description: 6400dpi 4G Optical Sensor: No drift control, ensuring that you’ll be able to make minor movements in game, especially vital for FPS gamers pulling off that perfect headshot Improved ergonomics: Incorporating new rubber side grips for your fingers stay firmly in control of the mouse 2-year limited manufacturer warranty
 

Features:

  • 6400dpi 4G Optical Sensor: No drift control, ensuring that you’ll be able to make minor movements in game, especially vital for FPS gamers pulling off that perfect headshot
  • Improved ergonomics: Incorporating new rubber side grips for your fingers stay firmly in control of the mouse
  • 2-year limited manufacturer warranty

Specifications:

  • 6400dpi 4G Optical Sensor
  • Ergonomic right-handed design with textured rubber side grips
  • Five independently programmable Hyperesponse buttons
  • Razer Synapse 2.0 enabled
  • 1000Hz Ultrapolling/1ms response
  • On-The-Fly Sensitivity adjustment
  • Always-On mode
  • 200 inches per second and 50g of acceleration
  • Zero-acoustic Ultraslick mouse feet
  • Gold-plated USB connector
  • Seven-foot, lightweight, braided fiber cable
  • Dimensions: 5.0” (L) x 2.76” (W) x 1.73” (H)
  • Weight: 0.23 lbs

System Requirements:

  • PC / Mac with USB port
  • Windows® 8/ Windows® 7 / Windows Vista® / Windows® XP (32-bit)/ Mac OS X (v10.6-10.7 and above)
  • Internet connection (for driver installation)
  • At least 35MB of hard disk space
  • Razer Synapse 2.0 registration (requiring a valid e-mail), software download, license acceptance, and internet connection needed to activate full features of product and for software updates. After activation, full features are available in optional offline mode.

What in the box:

  • Razer Deathadder 2013 Wired Optical Gaming Mouse


Specifications:
  • Connectivity : Wired

  • Razer® Deathadder 2013 Wired Optical Gaming Mouse - Write a Review Close  Close