Please wait...action in progress.
Microsoft® Basic Optical Full Size Mouse - White
Images
IMAGES
 »

Microsoft® Basic Optical Full Size Mouse - White

Part Number: 4YH-00006
Be the first to write a review

 
Choose Color:
MS WHITE MS BLACK
Current Selection: MS WHITE
List Price:
$16.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $16.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/05/2015.
Learn More
Microsoft® Basic Optical Full Size Mouse - White Microsoft® Basic Optical Full Size Mouse - White
$16.99 In stock
Product description: Optical Technology Scroll Even Faster Comfortable in Either Hand Customizable Buttons: Get quick access to the media, programs, and files you use most often. Quickly and easily access common tasks, including product information, registration, settings, and more for popular devices such as cell phones, cameras, printers, and mouse, keyboard, and webcam products.
 

Features:

  • Optical Technology
  • Scroll Even Faster
  • Comfortable in Either Hand
  • Customizable Buttons: Get quick access to the media, programs, and files you use most often.
  • Quickly and easily access common tasks, including product information, registration, settings, and more for popular devices such as cell phones, cameras, printers, and mouse, keyboard, and webcam products.
  • Ergonomic Design
  • 3-year limited manufacturer warranty

Specifications:

  • Mouse dimensions (L x W x D): 4.47” x 2.28” x 1.54”
  • Mouse weight: 3.27 oz
  • Interface: USB
  • Mouse Tracking System: Optical tracking system
  • Mouse Button Features: 3 buttons including scroll wheel button

What is in the box:

  • Microsoft® Basic Optical Full Size Mouse

Microsoft® Basic Optical Full Size Mouse - White - Write a Review Close  Close