Please wait...action in progress.
Toshiba USB Laser Tilt-Wheel Mouse (Black/Silver)
Images
IMAGES
 »

Toshiba USB Laser Tilt-Wheel Mouse (Black/Silver)

Part Number: PA3570U-1ETA
Be the first to write a review

 
List Price:
$29.99
Instant Savings:
-$6.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $23.99
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/29/2015.
Learn More
Toshiba USB Laser Tilt-Wheel Mouse (Black/Silver) Toshiba USB Laser Tilt-Wheel Mouse (Black/Silver)
$23.99 In stock
Product description: Featuring a convenient scroll wheel, customizable buttons, and Tilt-Wheel technology, the Toshiba USB Optical Mouse gives you the precise cursor movement and accuracy you need at an affordable price. It sets a standard for comfort and dependability and is great for both home and business users.
 

Featuring a convenient scroll wheel, customizable buttons, and Tilt-Wheel technology in an updated design, the new Toshiba USB Laser Tilt-Wheel Mouse gives you the precision and reliability of laser technology you need. It sets a standard for comfort, accuracy, and dependability and is great for both home and business users.

The laser engine’s 1600 dpi resolution delivers amazing performance and smooth cursor movement on most surfaces. Work comfortably all day whether you are right-handed or left-handed with the balanced and weighted design. It offers 4-way scrolling utilizing Tilt-Wheel technology providing you an exceptional navigation experience and the ability to scroll applications vertically. You can also push the wheel from side to side and scroll pages horizontally--including web pages, Word documents and Excel spreadsheets. In addition, you can program the button wheel to perform a different function, such as opening your browser. The Toshiba USB Laser Mouse is the ideal solution for the laptop or desktop user who prefers a full size external mouse with superior tracking speed.

Features:

  • Symmetrical shape lets you use either the right or left hand
  • Easy to navigate with 4-way scrolling – up/down and left/right
  • Arched shape provides support for your hand in a natural, comfortable position
  • Features a convenient scroll wheel, customizable buttons, and Tilt-Wheel technology
  • Programmable button wheel to perform different functions
  • Superior tracking speed translates into precise cursor movement and accuracy
  • Unrivaled accuracy, speed, and control

Specifications:

  • Technology: Laser mouse with programmable tilt-wheel functionality
  • Connectivity: USB
  • Buttons: Left, Right, Scroll-wheel
  • Resolution & Optical Sensor: 1600 dpi; 6700 times/sec.
  • Dimension & Weight: 4.5" L by 2.6" W by 1.5" H; 3.4 oz
  • Cable length: 59”
  • Color & Material: Black with Silver accents; ABS
  • System requirements: Computer running Windows® XP, Vista or 7 and one available USB port
  • In the box: One Toshiba USB Laser Mouse, Quick Install Guide, CD-ROM (Installation software & users manual), and warranty booklet
  • One-year standard limited warranty

Toshiba USB Laser Tilt-Wheel Mouse (Black/Silver) - Write a Review Close  Close