Please wait...action in progress.
Toshiba USB Optical Tilt-Wheel Mouse (Black/Silver)

Toshiba USB Optical Tilt-Wheel Mouse (Black/Silver)

Part Number: PA3571U-1ETAP
Average Customer Rating: 
Read 5 reviews  /  Write a review

 
List Price:
$14.99
Instant Savings:
-$4.50

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $10.49
Offer expires 4/21/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/22/2014.
Learn More
Toshiba USB Optical Tilt-Wheel Mouse (Black/Silver) Toshiba USB Optical Tilt-Wheel Mouse (Black/Silver)
Rated 1.0/5 based on 5 customer reviews
$10.49 In stock
Product description: Featuring a convenient scroll wheel, customizable buttons, and Tilt-Wheel technology, the Toshiba USB Optical Mouse gives you the precise cursor movement and accuracy you need at an affordable price. It sets a standard for comfort and dependability and is great for both home and business users.
 

Featuring a convenient scroll wheel, customizable buttons, and Tilt-Wheel technology, the Toshiba USB Optical Mouse gives you the precise cursor movement and accuracy you need at an affordable price. It sets a standard for comfort and dependability and is great for both home and business users.

The optical engine's 800 dpi resolution offers dependable accuracy with smooth cursor on most surfaces. Work comfortably all day with the balanced and weighted design. Its 4-way scrolling provides you an exceptional navigation experience and the ability to scroll applications vertically. You can also push the wheel to scroll pages horizontally including web pages, Word documents and Excel spreadsheets. Also, you can program the button wheel to perform a different function such as opening your browser. The Toshiba USB Optical Mouse is the ideal solution for whoever prefers a full size mouse.

Features:
  • Symmetrical shape lets you use either the right or left hand
  • Easy to navigate with 4-way scrolling - up/down and left/right
  • Arched shape provides support for your hand in a natural, comfortable position
  • Convenient scroll wheel, customizable buttons, and Tilt-Wheel technology
  • Programmable button wheel to perform different functions
  • Precise cursor movement and accuracy at affordable price
  • In the box: One Toshiba USB Optical Mouse, Quick Install Guide, CD-ROM (Installation software and users manual), warranty booklet
  • One year standard limited warranty
Specifications:
  • Technology: Optical mouse with programmable tilt-wheel functionality
  • Connectivity: USB
  • Buttons: Left, Right, Scroll-wheel
  • Resolution and optical sensor: 800 dpi; 3000 times/sec.
  • Dimensions and weight: 4.5" L by 2.6" W by 1.5" H; 3.4 oz
  • Cable length: 59"
  • Color and material: Black with silver accents; ABS
  • System requirements: Computer running Windows® XP, Vista or 7 and one available USB port
Note: This is the direct replacement for Toshiba USB Scroller Mouse (Mfr. Part# PA1337U-1NMS and PA1337U-2NMS)

Toshiba USB Optical Tilt-Wheel Mouse (Black/Silver) - Write a Review Close  Close