Please wait...action in progress.
Toshiba USB Optical Retractable Mini Mouse - Black
Images
IMAGES
 »

Toshiba USB Optical Retractable Mini Mouse - Black

Part Number: PA3765U-1ETG
Average Customer Rating: 
Read 12 reviews  /  Write a review

 
List Price:
$14.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $14.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/29/2015.
Learn More
Toshiba USB Optical Retractable Mini Mouse - Black Toshiba USB Optical Retractable Mini Mouse - Black
Rated 2.6667/5 based on 12 customer reviews
$14.99 In stock
Product description: The Toshiba USB Retractable Mini Mouse is the ultimate companion for NetBook, mini notebook and laptop. Its small size and ultra lightweight make it perfect to take on the road or to use with smaller hands. The retractable cord design eliminates the tangled cord mess and reduces cable clutter on your desk.
 

The Toshiba USB Retractable Mini Mouse is the ultimate companion for NetBook, mini notebook and laptop. Its small size and ultra lightweight make it perfect to take on the road or to use with smaller hands. The retractable cord design eliminates the tangled cord mess and reduces cable clutter on your desk.

Now you can enjoy the trouble-free operation with its ultra-precise optical sensor with 1000dpi--20% faster than other standard 800dpi optical mice. This mouse features a convenient scroll wheel and Tilt-Wheel technology in an updated design that offers comfort no matter which hand you use. The 4-way scrolling utilizing Tilt-Wheel technology gives you the ability to not only scroll windows and web pages up and down, now you can push the wheel from side to side, enabling you to scroll pages horizontally, including web pages, Word documents and Excel spreadsheets. With true Plug and Play USB connectivity, its universal compatibility works with all Windows-based and Linux (Ubuntu) computers, a must-have for all computer users.

Features:

  • Custom-color to match your Toshiba Mini Notebook
  • Symmetrical shape lets you use either the right or left hand
  • Mouse on the go - Small and compact design allows you to use wherever space is limited - on an airplane tray, small desktop or even on your lap.
  • Ultra lightweight and small size is perfect for smaller hands – your child first mouse!
  • Retractable cord - No messy cords to wind. Avoid extra cable cluttering your workspace by adjusting the retractable cord to the desired length.
  • Enjoy smooth, trouble-free operation with advanced 1000dpi optical sensor technology
  • Arched shape provides support for your hand in a natural, comfortable position
  • A convenient scroll wheel and Tilt-Wheel technology

Specifications:

  • Dimension & Weight: 3.0” x 1.7” x 1.2”; 1.5 oz
  • Cable length: 2.58 ft
  • Color & Material: Black; ABS
  • Resolution: 1000 dpi
  • Buttons: Left, Right, Scroller-Wheel
  • Connectivity: USB
  • In the box: One Toshiba USB Mini Retractable Mouse, User’s manual and warranty booklet
  • One-year standard limited warranty

Toshiba USB Optical Retractable Mini Mouse - Black - Write a Review Close  Close