Please wait...action in progress.
Toshiba USB Optical Mouse U25
Images
IMAGES
 »

Toshiba USB Optical Mouse U25

Part Number: PA3982U-1E2B
Average Customer Rating: 
Read 3 reviews  /  Write a review

 
List Price:
$14.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $14.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/28/2015.
Learn More
Toshiba USB Optical Mouse U25 Toshiba USB Optical Mouse U25
Rated 2.6667/5 based on 3 customer reviews
$14.99 In stock
Product description: Toshiba USB Optical Mouse U25
 

Overview
The Toshiba USB U25 Optical Mouse provides 1600 dpi precision at an affordable price. Enjoy smooth operation and accuracy with Blue LED high-definition optical technology. With its ambidextrous design, the U25 mouse is comfortable for right-handed and left-handed users. Compact in size, with amazing performance on most surfaces, it is great for both home use and business travel.

Product Features

  • Blue LED optical technology
  • USB connectivity
  • Small and compact
  • Smooth tracking and high accuracy with 1600 dpi
  • Scroll wheel
  • Symmetrical design for both right and left handed users

System Requirements

  • Windows PC

Specifications

Part Number:

PA3982U-1E2B

Product Name:

Toshiba Optical Mouse U25

Color:

Black

Status:

Available from September-End 2013

Warranty:

1 year

O/S:

Windows

Compatible with:

PC

Replacement for:

N/A

Security Tag:

No

Product Dimensions: (w x d x h)

96.6 x 54.8 x 35 mm
3.8 x 2.2 x 1.4 in

Product Weight:

64.4 g
2.27 oz

UPC:

022265433911

Package Dimensions:

163 x 128 x 45 mm
6.4 x 5.0 x 1.8 in

Package Weight:

126 g
4.4 oz


Toshiba USB Optical Mouse U25 - Write a Review Close  Close