Please wait...action in progress.
Toshiba Optical Mouse U30
Images
IMAGES
 »

Toshiba Optical Mouse U30

Part Number: PA5154U-1ETB
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$19.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/05/2015.
Learn More
Toshiba Optical Mouse U30 Toshiba Optical Mouse U30
Rated 3.0/5 based on 1 customer reviews
$19.99
Product description: Toshiba Optical Mouse U30
 

Overview
The Toshiba Optical Mouse U30 with Blue LED technology gives you precise cursor movement and accuracy on virtually any surface.

    Product Features
  • Blue LED optical technology
  • Universal Compatability
  • USB connectivity
  • Small and compact
  • Smooth tracking and high accuracy with 1600 dpi
  • Scroll wheel
  • Symmetrical design for both right and left handed users
    Product Specifications
  • O/S: Windows 8, Windows 7, Mac OS, Chrome OS, Android
  • 3-buttons: Left, Right, Scroll-wheel
  • Resolution: 1600 dpi
  • Interface: USB
  • Connection: USB 3.0/2.0/1.1
  • Product Dimensions: 98 x 58 x 27 mm
  • Product Dimensions: 3.86 x 2.28 x 1.06 in
  • Product Weight: 57 g (2.01 oz)
  • Parckage Contents: Toshiba Optical Mouse U30, Quick Start Guide
  • UPC: 022265516973
  • Warranty: 1 year standard limited

Toshiba Optical Mouse U30 - Write a Review Close  Close