Please wait...action in progress.
Sorry, Microsoft® Wireless Mobile Mouse 1000 - Blue is not available for sale through Toshibadirect.com. But...
We can give you details about the Microsoft® Wireless Mobile Mouse 1000 - Blue:
Microsoft Wireless Mobile Mouse 1000 - Blue
Images
IMAGES
 »

Microsoft® Wireless Mobile Mouse 1000 - Blue

Part Number: 2CF-00031

Questions? Call us at 800-316-0920
Microsoft® Wireless Mobile Mouse 1000 - Blue Microsoft® Wireless Mobile Mouse 1000 - Blue
Product description: Nano Transceiver 1,000-dots-per-inch (DPI) tracking and 2.4-gigahertz (GHz) wireless On/Off Switch 2-year limited manufacturer warranty
 

Features:

  • Nano Transceiver
  • 1,000-dots-per-inch (DPI) tracking and 2.4-gigahertz (GHz) wireless
  • On/Off Switch
  • 2-year limited manufacturer warranty

System Requirements:

  • Windows 8, Windows RT, Windows 7, Windows Vista, Windows XP (excluding Windows XP 64-bit).
  • 1 AA alkaline battery required (included)

Package Includes:

  • Microsoft Wireless Mobile Mouse 1000
  • 1 AA alkaline battery


Specifications:
  • Connectivity : Wireless

  • Microsoft® Wireless Mobile Mouse 1000 - Blue - Write a Review Close  Close

    Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
    Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.