Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Sorry, Microsoft® Wireless Mobile Mouse 1000 - Red is not available for sale through Toshibadirect.com. But...
We can give you details about the Microsoft® Wireless Mobile Mouse 1000 - Red:
Microsoft Wireless Mobile Mouse 1000 - Red
Images
IMAGES
 »

Microsoft® Wireless Mobile Mouse 1000 - Red

Part Number: 2CF-00041

Questions? Call us at 800-316-0920
Microsoft® Wireless Mobile Mouse 1000 - Red Microsoft® Wireless Mobile Mouse 1000 - Red
Product description: Nano Transceiver 1,000-dots-per-inch (DPI) tracking and 2.4-gigahertz (GHz) wireless On/Off Switch 2-year limited manufacturer warranty
 

Features:

  • Nano Transceiver
  • 1,000-dots-per-inch (DPI) tracking and 2.4-gigahertz (GHz) wireless
  • On/Off Switch
  • 2-year limited manufacturer warranty

System Requirements:

  • Windows 8, Windows RT, Windows 7, Windows Vista, Windows XP (excluding Windows XP 64-bit).
  • 1 AA alkaline battery required (included)

Package Includes:

  • Microsoft Wireless Mobile Mouse 1000
  • 1 AA alkaline battery


Specifications:
  • Connectivity : Wireless

  • Microsoft® Wireless Mobile Mouse 1000 - Red - Write a Review Close  Close