Please wait...action in progress.
Sorry, Microsoft® Wireless Mobile Compact Mouse 4000 - White is not available for sale through Toshibadirect.com. But...
We can give you details about the Microsoft® Wireless Mobile Compact Mouse 4000 - White:
Microsoft Wireless Mobile Compact Mouse 4000 - White
Images
IMAGES
 »

Microsoft® Wireless Mobile Compact Mouse 4000 - White

Part Number: D5D-00008

Questions? Call us at 800-316-0920
Microsoft® Wireless Mobile Compact Mouse 4000 - White Microsoft® Wireless Mobile Compact Mouse 4000 - White
Product description: Plug-And-Go Nano Transceiver Reliable 2.4-GHz Wireless Easily switch between open windows with the click of a button Four-Way Scrolling Four Customizable Buttons BlueTrack Technology: Combines the power of optical with the precision of laser for remarkable tracking on virtually any surface*. 3-Year Limited Manufacturer Warranty
 

Features:

  • Plug-And-Go Nano Transceiver
  • Reliable 2.4-GHz Wireless
  • Easily switch between open windows with the click of a button
  • Four-Way Scrolling
  • Four Customizable Buttons
  • BlueTrack Technology: Combines the power of optical with the precision of laser for remarkable tracking on virtually any surface*.
  • 3-Year Limited Manufacturer Warranty

System Requirements:

  • Requires a PC that meets the requirements for and has installed one of these operating systems: Windows 7, Windows Vista, Windows XP (excluding Windows XP 64-bit)
  • USB port
  • CD-ROM
  • 1 AA alkaline battery required (included)

Note: * BlueTrack Technology does not work on clear glass or mirrored surfaces.



Specifications:
  • Connectivity : Wireless

  • Microsoft® Wireless Mobile Compact Mouse 4000 - White - Write a Review Close  Close

    Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
    Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.