Please wait...action in progress.
Toshiba Nano Wireless 2.4Ghz Laser Tilt-Wheel Mouse
Images
IMAGES
 »

Toshiba Nano Wireless 2.4Ghz Laser Tilt-Wheel Mouse

Part Number: PA3745U-1ETB
Average Customer Rating: 
Read 38 reviews  /  Write a review

 
List Price:
$49.99
Instant Savings:
-$10.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Offer expires 3/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/02/2015.
Learn More
Toshiba Nano Wireless 2.4Ghz Laser Tilt-Wheel Mouse Toshiba Nano Wireless 2.4Ghz Laser Tilt-Wheel Mouse
Rated 1.725/5 based on 38 customer reviews
$39.99 In stock
Product description: The Toshiba Nano Wireless Laser Mouse gives you precise cursor movement and accuracy without the wires. It features a nano receiver, convenient scroll wheel, programmable buttons, and Tilt-Wheel technology. The nano receiver is small enough to be left in the USB port or stored inside the mouse when not in use.
 

The Toshiba Nano Wireless Laser Mouse gives you precise cursor movement and accuracy without the wires. It features a nano receiver, convenient scroll wheel, programmable buttons, and Tilt-Wheel technology. The nano receiver is small enough to be left in the USB port or stored inside the mouse when not in use.

This Nano Wireless Mouse is great for both home and business users with its amazing performance. Its 1600 dpi resolution provides dependable accuracy with smooth cursor action. Work comfortably all day whether you're right-handed or left-handed with the balanced and weighted design. It offers 4-way scrolling utilizing Tilt-Wheel technology to provide you with an exceptional navigation experience. It gives you the ability to not only scroll vertically, but also horizontally, including web pages, Word documents and Excel spreadsheets. Simply click the scroll wheel and move the mouse in whatever direction you want to go.

Features:

  • 1600 dpi laser sensor provides precise cursor movement and accuracy without the wires.
  • Nano receiver is small enough to be left in the USB port or stores easily inside the mouse when not in use
  • Arched shape provides support for your hand in a natural, comfortable position
  • Convenient scroll wheel, programmable buttons, and Tilt-Wheel technology for easy navigation

Specifications:

  • Technology: Nano Wireless RF laser mouse with tilt-wheel functionality
  • Interface & Resolution: Wireless RF 2.4GHz; 1600 dpi
  • Buttons: Left, Right, Scroll-wheel
  • Range: up to 33 feet
  • Dimension & Weight: 3.8" L x 2.3" W x 1.4" H (Mouse)/ 0.8” L x 0.6” W x 0.2” H (Receiver); 2.3 oz (mouse w/o batteries)/ 0.6 oz (receiver)
  • Color: Black with Metallic Blue trim
  • System requirements: PC with a USB port and Windows 7, XP, Vista or 2000 OS.
  • In the box: One Toshiba Wireless Laser Mouse, USB nano Receiver, 2 AAA Batteries and documentation
  • One-year standard limited warranty

*Note: Press the nano receiver to eject the receiver unit from bottom of mouse.



Specifications:
  • Connectivity : Wireless

  • Toshiba Nano Wireless 2.4Ghz Laser Tilt-Wheel Mouse - Write a Review Close  Close