Please wait...action in progress.
Kensington® Expert Green Laser Presenter with Cursor Control
Images
IMAGES
 »

Kensington® Expert Green Laser Presenter with Cursor Control

Part Number: K72426AM
Be the first to write a review

 
List Price:
$62.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $62.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/01/2015.
Learn More
Kensington® Expert Green Laser Presenter with Cursor Control Kensington® Expert Green Laser Presenter with Cursor Control
$62.99 In stock
Product description: You can’t make your point if no one can see it. So make your point with a bright green laser suitable for even the biggest rooms and brightest screens with the Kensington Presenter Expert Green Laser Presenter with Cursor Control. It’s 10 times brighter than standard red lasers, so it stands out against even the brightest LCD and plasma displays. The Presenter Expert’s intuitive four-button design makes it easy to navigate and when you need to move your cursor, a quick flip of a button gives you full cursor control. The powerful 2.4Ghz remote resists interference and lets you control Keynote or PowerPoint from up to 150 feet (50 meters) away.
 

You can't make your point if no one can see it. So make your point with a bright green laser suitable for even the biggest rooms and brightest screens with the Kensington Presenter Expert Green Laser Presenter with Cursor Control. It's 10 times brighter than standard red lasers, so it stands out against even the brightest LCD and plasma displays. The Presenter Expert's intuitive four-button design makes it easy to navigate and when you need to move your cursor, a quick flip of a button gives you full cursor control. The powerful 2.4Ghz remote resists interference and lets you control Keynote or PowerPoint from up to 150 feet (50 meters) away.

Features:

  • Wireless range up to 150 feet (50 meters)
  • Green laser pointer is 10X brighter than standard red pointers
  • Low battery indicator
  • Backlit buttons
  • Two modes—switch instantly from presenter mode to cursor control mode
  • On/off switch
  • USB receiver stores inside
  • Carry pouch included
  • Controls Keynote and PowerPoint
  • 2-year limited manufacturer warranty

What is in the box:

  • Presenter Expert Green Laser
  • Batteries
  • USB Receiver
  • Carry Pouch

Kensington® Expert Green Laser Presenter with Cursor Control - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.