Please wait...action in progress.
Microsoft® Wired Keyboard 200 - White
Images
IMAGES
 »

Microsoft® Wired Keyboard 200 - White

Part Number: 6JH-00026
Be the first to write a review

 
Choose Color:
MS WHITE MS BLACK
Current Selection: MS WHITE
List Price:
$16.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $16.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/30/2015.
Learn More
Microsoft® Wired Keyboard 200 - White Microsoft® Wired Keyboard 200 - White
$16.99 In stock
Product description: Reliable and durable Quiet, responsive keys. Windows Start Button 3-year limited manufacturer warranty
 

Features:

  • Reliable and durable
  • Quiet, responsive keys.
  • Windows Start Button
  • 3-year limited manufacturer warranty

Specifications:

  • Dimensions (L x W x D): 18.6” x 6.79” x 1.18”
  • Weight: 1.26 lbs
  • Interface: USB

What is in the box:

  • Microsoft® keyboard 200


Specifications:
  • Connectivity : Wired

  • Microsoft® Wired Keyboard 200 - White - Write a Review Close  Close