Please wait...action in progress.
Iogear USB Keyboard with Build-it Smart Card Reader
Images
IMAGES
 »

Iogear USB Keyboard with Build-it Smart Card Reader

Part Number: GKBSR201TAA
Be the first to write a review

 
List Price:
$48.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $48.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/02/2015.
Learn More
Iogear USB Keyboard with Build-it Smart Card Reader Iogear USB Keyboard with Build-it Smart Card Reader
$48.99 In stock
Product description: FIPS-201 Compliant: Meets US Federal Information Processing Standard Publication 201 EMV 2000 Certified: EMV 2000 Level 1 approved and suitable for banking / financial institutions CAC Compatible for use with CAC card software* Suitable for applications in government, healthcare, banking, entertainment, and secure network login Standard full size keyboard for fast typing Power / scan LED indicators
 

Features:

  • FIPS-201 Compliant: Meets US Federal Information Processing Standard Publication 201
  • EMV 2000 Certified: EMV 2000 Level 1 approved and suitable for banking / financial institutions
  • CAC Compatible for use with CAC card software*
  • Suitable for applications in government, healthcare, banking, entertainment, and secure network login
  • Standard full size keyboard for fast typing
  • Power / scan LED indicators
  • 3-year limited manufacturer warranty

Specifications:

  • Dimension: 1” x 6.375” x 18.375”
  • Weight: 1.8lbs

What is in the box:

  • 1 x USB Smart Card Keyboard
  • 1 x Quick Start Guide
  • 1 x Warranty Card

*CAC middleware is not included


Iogear USB Keyboard with Build-it Smart Card Reader - Write a Review Close  Close