Please wait...action in progress.
SIIG® USB Premium Aluminum Keyboard with Hub
Images
IMAGES
 »

SIIG® USB Premium Aluminum Keyboard with Hub

Part Number: JK-US0412-S1
Be the first to write a review

 
List Price:
$62.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $62.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/05/2015.
Learn More
SIIG® USB Premium Aluminum Keyboard with Hub SIIG® USB Premium Aluminum Keyboard with Hub
$62.99
Product description: Constructed with solid 3mm thick brushed aluminum Scissor key architecture - provides silent, smooth and comfortable typing experience Durable, slim, elegant and ergonomic design Built in 2 port USB 2.0 high speed hub 4 hot keys for volume up, volume down, mute and sleep 5-year limited manufacturer warranty
 

Features:

  • Constructed with solid 3mm thick brushed aluminum
  • Scissor key architecture - provides silent, smooth and comfortable typing experience
  • Durable, slim, elegant and ergonomic design
  • Built in 2 port USB 2.0 high speed hub
  • 4 hot keys for volume up, volume down, mute and sleep
  • 5-year limited manufacturer warranty

Specifications:

  • Backward compatible with USB 1.1 port
  • Keys: 104 + 4 Hot-keys
  • Dimensions: 17.75" (W) x 5.75" (L) x 1" (H)
  • Interface: USB with 2 USB ports

What is in the box:

  • USB Premium Aluminum Keyboard with Hub

SIIG® USB Premium Aluminum Keyboard with Hub - Write a Review Close  Close