Please wait...action in progress.
SIIG® Wireless Ultra Slim Mini Keyboard
Images
IMAGES
 »

SIIG® Wireless Ultra Slim Mini Keyboard

Part Number: JK-WR0512-S1
Be the first to write a review

 
List Price:
$31.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $31.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/04/2015.
Learn More
SIIG® Wireless Ultra Slim Mini Keyboard SIIG® Wireless Ultra Slim Mini Keyboard
$31.99 In stock
Product description: Ultra slim design – only 0.3” (8mm) thick Space saving mini keyboard & wireless nano receiver Ultra-comfortable laptop style x-scissors type keypad Fashionable synthetic leather top Low battery LED indicator lights up when battery charge is low 3-year limited manufacturer warranty
 

Features:

  • Ultra slim design – only 0.3” (8mm) thick
  • Space saving mini keyboard & wireless nano receiver
  • Ultra-comfortable laptop style x-scissors type keypad
  • Fashionable synthetic leather top
  • Low battery LED indicator lights up when battery charge is low
  • 3-year limited manufacturer warranty

Specifications:

  • Only 0.3" (8mm) thick
  • Number of keys: 87
  • Keyboard layout: QWERTY
  • Dimensions: 11.97" (W) x 0.59" (H) x 5.75" (D)
  • Weight: 0.99 lbs

What is in the box:

  • Wireless Ultra Slim Mini Keyboard
  • USB wireless nano receiver
  • 1 AAA battery


Specifications:
  • Connectivity : Wireless

  • SIIG® Wireless Ultra Slim Mini Keyboard - Write a Review Close  Close