Please wait...action in progress.
Toshiba USB Portable Numeric Keypad
Images
IMAGES
 »

Toshiba USB Portable Numeric Keypad

Part Number: PA3828U-1ETB
Be the first to write a review

 
List Price:
$19.99
Instant Savings:
-$6.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $13.99
Offer expires 8/17/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/04/2015.
Learn More
Toshiba USB Portable Numeric Keypad Toshiba USB Portable Numeric Keypad
$13.99 In stock
Product description: The Toshiba Portable Numeric Keypad is slim and lightweight for easy portability on the road or in the office. With its patented scissor-key structure and low-profile keys, this ergonomic keypad is comfortable, easy to use and great for working on spreadsheets, accounting files or financial applications.
 

The Toshiba Portable Numeric Keypad is slim and lightweight for easy portability on the road or in the office. With its scissor-key structure and low-profile keys, this ergonomic keypad is comfortable, easy to use and great for working on spreadsheets, accounting files or financial applications.

Full featured 19-key layout includes:

  • Directional keys: Home, End, PgUp, PgDn, Left, Right, Up, Down
  • Functional keys: Num Lock, Tab, Divide (/), Multiply (*), Back Space (BS), Minus (-), Plus(+), Enter, Ins, Del
  • Numeric keys: 0-9, hundreds key 00

Features:

  • Full sized keys are comfortable and large for increased accuracy
  • Scissor-key structure for quiet, reliable operation
  • Great for working on spreadsheets, accounting files or financial applications
  • USB plug-and-play, no drivers required
  • Ergonomic tilt provides support to help prevent wrist strain

Specifications:

  • Dimensions & Weight: 3.6” W x 5.5” L x 0.8” H; 5 oz
  • Cable length (approx.): 32”
  • Interface: USB
  • Total keys: 19-key layout
    • Numeric 0-9, 00, decimal point keys
    • Directional: Home, End, PgUp, PgDn, Left, Right, Up, Down
    • Functional: Num Lock, Tab, Divide (/), Multiply (*), Back Space (BS), Minus (-), Plus(+), Enter, Ins, Del
  • System requirements: Microsoft® Windows® 8, 7, Vista® or XP® with one USB 1.1/2.0/3.0 compliant port
  • In the box: One Toshiba Numeric Keypad, safety information sheets and warranty booklet
  • One-year limited warranty


Specifications:
  • Connectivity : Wired

  • Toshiba USB Portable Numeric Keypad - Write a Review Close  Close