Please wait...action in progress.
Razer® Naga Epic Wired/Wireless Laser Gaming Mouse
Images
IMAGES
 »

Razer® Naga Epic Wired/Wireless Laser Gaming Mouse

Part Number: RZ01-00510100-R3
Be the first to write a review

 
List Price:
$123.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $123.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/22/2014.
Learn More
Razer® Naga Epic Wired/Wireless Laser Gaming Mouse Razer® Naga Epic Wired/Wireless Laser Gaming Mouse
$123.99 In stock
Product description: 17 MMO-optimized buttons: Effortlessly access more spells, abilities, and macros with a total of 17 mouse buttons, including Razer’s revolutionary 12-button thumb grid. Dual mode wired/wireless functionality: Allows you to switch between a wireless mouse mode to wired mouse mode – with zero downtime as your mouse charges while in wired mode. 3 Interchangeable side panels for ergonomic fit: Provide an optimized fit for different hand sizes and grip styles, giving you maximum ergonomic comfort to last through those marathon gaming sessions Razer Synapse 2.0: Automatically syncing the gaming mouse to a cloud server to download driver and firmware updates
 

Features:

  • 17 MMO-optimized buttons: Effortlessly access more spells, abilities, and macros with a total of 17 mouse buttons, including Razer’s revolutionary 12-button thumb grid.
  • Dual mode wired/wireless functionality: Allows you to switch between a wireless mouse mode to wired mouse mode – with zero downtime as your mouse charges while in wired mode.
  • 3 Interchangeable side panels for ergonomic fit: Provide an optimized fit for different hand sizes and grip styles, giving you maximum ergonomic comfort to last through those marathon gaming sessions
  • Razer Synapse 2.0: Automatically syncing the gaming mouse to a cloud server to download driver and firmware updates
  • 2-year limited manufacturer warranty

Specifications:

  • Wired/Wireless dual mode capability
  • 3 Interchangeable side panels
  • Charging dock (also functions as a wireless receiver unit)
  • Unlimited character profiles with AddOns
  • Optional MMO-specific software AddOns
  • 16 million color backlight illumination
  • 5600dpi Razer Precision 3.5G Laser Sensor
  • 1000Hz Ultrapolling™ / 1ms response time
  • Dimensions: 4.57” (L) x 3.07” (W) x 1.65” (H)
  • Weight: 0.30 lbs
  • Battery Life: 12hrs (continuous use); 72 hours (normal gaming usage)

System Requirements:

  • PC / Mac with USB port
  • Windows® 8/ Windows® 7 / Windows Vista® / Windows® XP (32-bit)/ Mac OS X (v10.6-10.7 and above)
  • Internet connection (for driver installation)
  • At least 35MB of hard disk space
  • Razer Synapse 2.0 registration (requiring a valid e-mail), software download, license acceptance, and internet connection needed to activate full features of product and for software updates. After activation, full features are available in optional offline mode.

What in the box:

  • Razer Naga Epic Wired/Wireless Laser Gaming Mouse


Specifications:
  • Connectivity : Wireless

  • Razer® Naga Epic Wired/Wireless Laser Gaming Mouse - Write a Review Close  Close