Please wait...action in progress.
Microsoft® Wired Compact Optical Mouse 500 - Black
Images
IMAGES
 »

Microsoft® Wired Compact Optical Mouse 500 - Black

Part Number: U81-00009
Be the first to write a review

 
List Price:
$19.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/11/2015.
Learn More
Microsoft® Wired Compact Optical Mouse 500 - Black Microsoft® Wired Compact Optical Mouse 500 - Black
$19.99
Product description: Easy to Set Up and Use Compact Comfortable in Either Hand Scroll Wheel Enjoy high-performance optical technology. The 800-dots-per-inch (DPI) optical sensor delivers greater accuracy and control. Quickly and easily access common tasks, including product information, registration, settings, and more for popular devices such as cell phones, cameras, printers, and mouse, keyboard, and webcam products.
 

Features:

  • Easy to Set Up and Use
  • Compact
  • Comfortable in Either Hand
  • Scroll Wheel
  • Enjoy high-performance optical technology. The 800-dots-per-inch (DPI) optical sensor delivers greater accuracy and control.
  • Quickly and easily access common tasks, including product information, registration, settings, and more for popular devices such as cell phones, cameras, printers, and mouse, keyboard, and webcam products.
  • Three-Button Mouse: Get quick access to the media, programs, and files you use most often.
  • 2-year limited manufacturer warranty

Specifications:

  • Mouse dimensions (L x W x D): 3.45” x 1.99” x 1.26”
  • Mouse weight: 4.06 oz
  • Interface: USB
  • Mouse Tracking System: Optical tracking system
  • Mouse Button Features: 3 buttons including scroll wheel button

What is in the box:

  • Microsoft® Wired Compact Optical Mouse 500

Microsoft® Wired Compact Optical Mouse 500 - Black - Write a Review Close  Close