Please wait...action in progress.
Samsung® 22-inch 420 Series Widescreen Height Adjustable LED Monitor
Images
IMAGES
 »

Samsung® 22-inch 420 Series Widescreen Height Adjustable LED Monitor

Part Number: S22B420BW
Be the first to write a review

 
List Price:
$205.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable!
Save 10%!
+$161.97
Total Price: $205.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/07/2015.
Learn More
Samsung® 22-inch 420 Series Widescreen Height Adjustable LED Monitor Samsung® 22-inch 420 Series Widescreen Height Adjustable LED Monitor
$205.99 In stock
Product description: Enjoy energy savings with the lightweight LED display Conveniently adjust monitor height, tilt and perspective Maximize work space with the adaptor neck stand Front tactile buttons and narrow matt bezel Upgrade to the next level with mega dynamic contrast 3-year limited manufacturer warranty
 

Features:

  • Enjoy energy savings with the lightweight LED display
  • Conveniently adjust monitor height, tilt and perspective
  • Maximize work space with the adaptor neck stand
  • Front tactile buttons and narrow matt bezel
  • Upgrade to the next level with mega dynamic contrast
  • 3-year limited manufacturer warranty

Specifications:

  • Screen Size: 22" Wide
  • Resolution: 1680 x 1050
  • Aspect Ratio: 16:9
  • Brightness: 250cd/m2
  • Static Contrast Ratio: 1000:1
  • Viewing Angle (Horizontal/Vertical): 170° / 160°
  • Response Time: 5ms (GTG)
  • Video Input: VGA, DVI
  • VESA Mount: 100 x100 mm
  • Cabinet Design: Matte Black
  • Dimensions (With Stand): 19.9" x 18.1" x 8.7"
  • Weight (With Stand): 9.02 lb.


Specifications:
  • Display Size : 22.0" widescreen

  • Samsung® 22-inch 420 Series Widescreen Height Adjustable LED Monitor - Write a Review Close  Close