Please wait...action in progress.
Samsung® 23-inch Widescreen LED Monitor
Images
IMAGES
 »

Samsung® 23-inch Widescreen LED Monitor

Part Number: S23C200B
Be the first to write a review

 
List Price:
$184.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable!
Save 10%!
+$161.97
Total Price: $184.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/27/2015.
Learn More
Samsung® 23-inch Widescreen LED Monitor Samsung® 23-inch Widescreen LED Monitor
$184.99 In stock
Product description: The Samsung S23C200B delivers a large screen size of nearly 24", at a price significantly less than a 24" screen. It's the best of both worlds. Its clean, ultra-sleek design measures just 3.1 inches thin, to easily enhance and save space on any desk. With 1920 x 1080 HD resolution and 1000:1 contrast ratio, it delivers rich, vibrant colors and razor-sharp text. Fast response times result in motion imagery with precision. Front-mounted buttons let users easily adjust image settings. And the tilt-adjustable stand brings a greater sense of style, as well as ergonomics.
 

The Samsung S23C200B delivers a large screen size of nearly 24-inches, at a price significantly less than a 24-inch screen. It's the best of both worlds. Its clean, ultra-sleek design measures just 3.1 inches thin, to easily enhance and save space on any desk. With 1920 x 1080 HD resolution and 1000:1 contrast ratio, it delivers rich, vibrant colors and razor-sharp text. Fast response times result in motion imagery with precision. Front-mounted buttons let users easily adjust image settings. And the tilt-adjustable stand brings a greater sense of style, as well as ergonomics.

Features:

  • Eco Saving, Samsung MagicAngle, Samsung MagicBright 3, Off Timer
  • Wall-Mount (Size mm): 100 x 100 Wall Mount Supported
  • Magic Picture Controls: MagicTune, MultiScreen

Specifications:

  • Screen Size: 23" Wide
  • Display Type: TN, LED Backlight
  • Resolution: 1920 x 1080
  • Aspect Ratio: 16:9
  • Brightness: 250cd/m
  • Static Contrast Ratio: 1000:1
  • Viewing Angle (Horizontal/Vertical): 170°/160° (CR>10)
  • Response Time: 5ms
  • Video Input: VGA, DVI
  • Cabinet Design: Matte Black
  • Mac Compatible: Yes
  • Windows Compatible : Yes
  • Dimensions With Stand: 21.4" x 15.9" x 7.3"
  • Dimensions Without Stand: 21.4" x 12.7" x 3.0"
  • Weight With Stand: 7.2 lb
  • 3-year limited manufacturer warranty

What is in the box:

  • Samsung S23C200B monitor, VGA Cable, DVI Cable, E-manual, Install CD, Quick Setup Guide


Specifications:
  • Display Size : 23.0" widescreen

  • Samsung® 23-inch Widescreen LED Monitor - Write a Review Close  Close