Please wait...action in progress.
Samsung® 23.6-inch SC200 Widescreen Height Adjustable LED Monitor
Images
IMAGES
 »

Samsung® 23.6-inch SC200 Widescreen Height Adjustable LED Monitor

Part Number: S24C200BL
Be the first to write a review

 
List Price:
$197.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable!
Save 10%!
+$161.97
Total Price: $197.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/29/2015.
Learn More
Samsung® 23.6-inch SC200 Widescreen Height Adjustable LED Monitor Samsung® 23.6-inch SC200 Widescreen Height Adjustable LED Monitor
$197.99 In stock
Product description: Business Class 23.6” Monitor Front Mounted Tactile Buttons Narrow Bezels Save Space Tilt Stand and VESA Compatible 3-year limited manufacturer warranty
 

 Features:

  • Business Class 23.6” Monitor
  • Front Mounted Tactile Buttons
  • Narrow Bezels Save Space
  • Tilt Stand and VESA Compatible
  • 3-year limited manufacturer warranty

Specifications:

  • Screen Size: 23.6" Wide
  • Display Type: TN, LED Backlight
  • Resolution: 1920 x 1080
  • Aspect Ratio: 16:9
  • Brightness: 250cd/m2
  • Static Contrast Ratio: 1000:1
  • Dynamic Contrast Ratio: Mega ∞
  • Viewing Angle (Horizontal/Vertical): 170°/160°
  • Response Time: 5ms (GTG)
  • Video Input: VGA, DVI
  • Stand: Simple
  • Wall-Mount (Size mm): 100 x 100 Wall Mount Supported
  • Cabinet Design: Matte Black
  • Dimensions (With Stand): 21.8" x 13.0" x 3.0"
  • Weight (With Stand): 9.0 lb.


Specifications:
  • Display Size : 23.6" widescreen

  • Samsung® 23.6-inch SC200 Widescreen Height Adjustable LED Monitor - Write a Review Close  Close