Please wait...action in progress.
Samsung® 23.6-inch SC650 Series Widescreen Height Adjustable LED Monitor with Built-in Speakers
Images
IMAGES
 »

Samsung® 23.6-inch SC650 Series Widescreen Height Adjustable LED Monitor with Built-in Speakers

Part Number: S24C650PL
Be the first to write a review

 
List Price:
$281.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Total Price: $281.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/17/2015.
Learn More
Samsung® 23.6-inch SC650 Series Widescreen Height Adjustable LED Monitor with Built-in Speakers Samsung® 23.6-inch SC650 Series Widescreen Height Adjustable LED Monitor with Built-in Speakers
$281.99
Product description: AD-PLS Panels deliver outstanding image quality, as well as wide 178° viewing angles The integrated 2-way speaker delivers outstanding stereo sound for an enhanced multimedia experience VGA, HDMI and DisplayPort give users flexibility in high-speed connectivity LED technology saves energy Ultra-Slim design that fits any desk The monitor swivels, tilts, pivots and is height-adjustable. Monitor is VESA compatible, installation on a wall or separate mounting arms is easy 3-year limited manufacturer warranty
 

Features:

  • AD-PLS Panels deliver outstanding image quality, as well as wide 178° viewing angles
  • The integrated 2-way speaker delivers outstanding stereo sound for an enhanced multimedia experience
  • VGA, HDMI and DisplayPort give users flexibility in high-speed connectivity
  • LED technology saves energy
  • Ultra-Slim design that fits any desk
  • The monitor swivels, tilts, pivots and is height-adjustable.
  • Monitor is VESA compatible, installation on a wall or separate mounting arms is easy
  • 3-year limited manufacturer warranty

Specifications:

  • Screen Size: 23.6" Wide
  • Display Type: AD-PLS, LED Backlight
  • Resolution: 1920 x 1080
  • Aspect Ratio: 16:9
  • Brightness: 250cd/m2
  • Static Contrast Ratio: 1000:1
  • Dynamic Contrast Ratio: Mega Infinity
  • Viewing Angle (Horizontal/Vertical): 178°/178°
  • Speakers: 1W x 2
  • Response Time: 5ms (GTG)
  • Color Support: 16.7M
  • Video Input: VGA, DisplayPort, HDMI
  • Stand: Height Adjustable Stand (HAS) Range: 130mm, Tilt Range: -3° to +25°, Pivot: -1° to +95°, Swivel Range: -45° to +45°
  • Wall-Mount (Size mm): 100 x 100 Wall Mount Supported, VESA Compliant
  • Cabinet Design: Matte Black
  • Dimensions (With Stand): 21.8" x 19.2" x 8.8"
  • Weight (With Stand): 12.0 lb.

What is in the box:

  • S24C650PL monitor
  • VGA Cable, HDMI to DVI Cable, Audio Cable, 1.5m Power Cable, E-manual, Install CD, Quick Setup Guide


Specifications:
  • Display Size : 23.6" widescreen

  • Samsung® 23.6-inch SC650 Series Widescreen Height Adjustable LED Monitor with Built-in Speakers - Write a Review Close  Close