Please wait...action in progress.
Samsung® 27-inch Widescreen LED Monitor
Images
IMAGES
 »

Samsung® 27-inch Widescreen LED Monitor

Part Number: S27C350H
Be the first to write a review

 
List Price:
$321.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Total Price: $321.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/04/2014.
Learn More
Samsung® 27-inch Widescreen LED Monitor Samsung® 27-inch Widescreen LED Monitor
$321.99
Product description: Ultrafast 5 ms (GTG) response time 23" antiglare LED monitor Mega dynamic contrast ratio (1000:1 static) 250 cd/m² brightness 1920 x 1080 maximum resolution 170° horizontal and 160° vertical viewing angles VGA and HDMI inputs Along with Samsung MagicBright3, MagicTune and Magic Upscale helps ensure optimal
 

 
Features:

  • Ultrafast 5 ms (GTG) response time
  • 23" antiglare LED monitor
  • Mega dynamic contrast ratio (1000:1 static)
  • 250 cd/m2 brightness
  • 1920 x 1080 maximum resolution
  • 170° horizontal and 160° vertical viewing angles
  • VGA and HDMI inputs
  • Along with Samsung MagicBright, MagicTune and Magic Upscale helps ensure optimal picture quality.
  • 1-year limited manufacturer warranty

Specifications:

  • Screen Size: 27" Wide
  • Display Type: LED TN
  • Resolution: 1920 x 1080
  • Aspect Ratio: 16:9
  • Brightness: 300cd/m2
  • Static Contrast Ratio: 1000:1
  • Dynamic Contrast Ratio: Mega ∞ DCR
  • Viewing Angle (Horizontal/Vertical): 178°/160°
  • Response Time: 5ms (GTG)
  • Color Support: 16.7M
  • Video Input: VGA, HDMI
  • Stand: Tilt
  • Cabinet Design: High Glossy Black
  • Dimensions (With Stand): 25.27" x 18.91" x 9.05"
  • Weight (With Stand): 10.23 lb.


Specifications:
  • Display Size : 27" widescreen

  • Samsung® 27-inch Widescreen LED Monitor - Write a Review Close  Close