Please wait...action in progress.
Viewsonic® 22-inch 1080p Full HD Touchscreen LED Monitor with Built-in Speakers
Images
IMAGES
 »

Viewsonic® 22-inch 1080p Full HD Touchscreen LED Monitor with Built-in Speakers

Part Number: TD2220
Be the first to write a review

 
List Price:
$329.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable!
Save 10%!
+$161.97
Total Price: $329.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/04/2015.
Learn More
Viewsonic® 22-inch 1080p Full HD Touchscreen LED Monitor with Built-in Speakers Viewsonic® 22-inch 1080p Full HD Touchscreen LED Monitor with Built-in Speakers
$329.99 In stock
Product description: 22"(21.5"; viewable) touch enabled LED monitor with Dual Optical Touch and Windows 8 compatible to provide excellent touch control experience 1920x1080 Full HD resolution to support imaging intensive commercial applications, video and image editing and entertainment 8H scratch resistant surface hardness helps ensure consistent high quality touch experience Stereo speakers with SRS Premium Sound for crystal clear sound performance Digital (DVI) and Analog (VGA) inputs for multiple media sources and USB hub for excellent connectivity VESA mountable design, holes ready for full ergonomics and comfort Kensington lock slot for optional security 3-year limited manufacturer warranty
 

Features:

  • 22"(21.5"; viewable) touch enabled LED monitor with Dual Optical Touch and Windows 8 compatible to provide excellent touch control experience
  • 1920x1080 Full HD resolution to support imaging intensive commercial applications, video and image editing and entertainment
  • 8H scratch resistant surface hardness helps ensure consistent high quality touch experience
  • Stereo speakers with SRS Premium Sound for crystal clear sound performance
  • Digital (DVI) and Analog (VGA) inputs for multiple media sources and USB hub for excellent connectivity
  • VESA mountable design, holes ready for full ergonomics and comfort
  • Kensington lock slot for optional security
  • 3-year limited manufacturer warranty

Specifications:

  • Type: 22" (21.5" viewable) Wide Color TFT Active Matrix LED
  • Display Area: 18.8" horizontal x 10.6" vertical; 21.5" diagonal
  • Optimum Resolution: 1920x1080
  • Contrast Ratio: 1000:1 (typ.)
  • Viewing Angles: 170° horizontal, 160° vertical
  • Response Time: 5ms (typ.)
  • Light Source: White-light LED
  • Brightness: 200 cd/m2 (typ.)
  • Panel Surface: 8H surface hardness protective glass
  • Connector: 15-pin mini D-sub (VGA) / DVI-D (with HDCP)
  • USB: 2 Type A USB Ports / 1 Type B USB Port
  • Audio Input & Headphone: 3.5mm mini-jack
  • Speakers: Built In Speakers
  • Dimensions (WxHxD): 20.11” x 14.37” x 9.45” (with stand)
  • Tilt: Forward 5°, Back 20°
  • Vesa Mount: 100mm x 100mm

What is in the box:

  • TD2220 display
  • Cables: power, audio, VGA, DVI and USB Cables
  • Quick Start Guide
  • ViewSonic Wizard CD


Specifications:
  • Display Size : 22.0" widescreen

  • Viewsonic® 22-inch 1080p Full HD Touchscreen LED Monitor with Built-in Speakers - Write a Review Close  Close