Please wait...action in progress.
Viewsonic®  20
Images
IMAGES
 »

Viewsonic® 20" Widescreen LED Monitor

Part Number: VA2037A-LED
Be the first to write a review

 
List Price:
$114.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable! +$149.99
Total Price: $114.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/17/2014.
Learn More
Viewsonic® 20" Widescreen LED Monitor Viewsonic®  20" Widescreen LED Monitor
$114.99
Product description: Viewsonic® 20" Widescreen LED Monitor
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

    Features:
  • 20" (19.5" viewable) widescreen LED backlit monitor; great value for small office, home office applications, corporations, government and education
  • 1600x900 resolution with 16:9 aspect ratio for perfect image reproduction
  • 100mm x 100mm VESA compliant for wall mount or monitor stands
  • Eco-mode for up to 35% additional power savings
  • 3-year limited manufacturer warranty
    Specification:
  • Type: 20" (19.5" viewable) Wide Color TFT Active Matrix
  • Display Area: 17.1" horizontal x 9.5" vertical; 19.5" diagonal
  • Optimum Resolution: 1600x900
  • Contrast Ratio: 1000:1 (typ.)
  • Viewing Angles: 170° horizontal, 160° vertical
  • Response Time: 5ms (typ)
  • Brightness: 250 cd/m2 (typ.)
  • Panel Surface: Anti-glare, hard-coating (3H)
  • Connector: 15-pin mini D-sub (VGA)
  • Speakers: N/A
  • Dimensions (WxHxD): 18.6 x 14.0 x 7.1 in. (with stand)
  • Weight: 6.2 lb. (with stand)
  • Tilt: Forward 5°, Back 20°
  • Vesa Mount: VESA 100x100mm
    What is in the box:
  • VA2037a-LED display, power cable, VGA cable, Quick Start Guide, ViewSonic Wizard CD


Viewsonic® 20" Widescreen LED Monitor - Write a Review Close  Close