Please wait...action in progress.
Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers
Images
IMAGES
 »

Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers

Part Number: VA2246M-LED
Be the first to write a review

 
List Price:
$152.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable!
Save 10%!
+$161.97
Total Price: $152.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/30/2015.
Learn More
Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers
$152.99 In stock
Product description: 22" (21.5" viewable) widescreen LED backlit monitor; great value for small office, home office applications, corporations, government and education Up to 50%* power savings over a traditional CCFL 22" monitor 1920x1080 resolution with 16:9 aspect ratio for perfect image reproduction Connectivity options include DVI (with HDCP) and VGA inputs Multimedia enriched with integrated stereo speakers 100 x 100mm VESA compliant for wall mount or monitor stands 3-year limited manufacturer warranty
 
Select an image from right panel to see a larger view.
Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers
Your select model may not have all the features, ports, or other items corresponding to those shown on the image. Please see detailed specifications for more information
Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers
Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers
Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers
Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers

Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers - Write a Review Close  Close