Please wait...action in progress.
Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers
Images
IMAGES
 »

Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers

Part Number: VA2246M-LED
Be the first to write a review

 
List Price:
$146.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable! +$149.99
Total Price: $146.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/23/2014.
Learn More
Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers
$146.99 In stock
Product description: 22" (21.5" viewable) widescreen LED backlit monitor; great value for small office, home office applications, corporations, government and education Up to 50%* power savings over a traditional CCFL 22" monitor 1920x1080 resolution with 16:9 aspect ratio for perfect image reproduction Connectivity options include DVI (with HDCP) and VGA inputs Multimedia enriched with integrated stereo speakers 100 x 100mm VESA compliant for wall mount or monitor stands 3-year limited manufacturer warranty
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Features:

  • 22" (21.5" viewable) widescreen LED backlit monitor; great value for small office, home office applications, corporations, government and education
  • Up to 50%* power savings over a traditional CCFL 22" monitor
  • 1920x1080 resolution with 16:9 aspect ratio for perfect image reproduction
  • Connectivity options include DVI (with HDCP) and VGA inputs
  • Multimedia enriched with integrated stereo speakers
  • 100 x 100mm VESA compliant for wall mount or monitor stands
  • 3-year limited manufacturer warranty

Specifications:

  • Type: 22" (21.5" viewable) Wide Color TFT Active Matrix LCD
  • Display Area: 18.8" horizontal x 10.6" vertical; 21.5" diagonal
  • Optimum Resolution: 1920x1080
  • Contrast Ratio: 1000:1 (typ)
  • Viewing Angles: 170° horizontal, 160° vertical
  • Response Time: 5ms (typ)
  • Light Source: White-light LED
  • Brightness: 250 cd/m2 (typ.)
  • Panel Surface: Anti-glare, hard-coating
  • Connector: 15-pin mini D-sub (VGA) / DVI-D (V1.3 with HDCP)
  • USB: N/A
  • Audio Input & Headphone: 3.5mm mini-jack
  • Speakers: Built In Speakers
  • Dimensions (WxHxD): 20.1” x 14.4” x 7.8" (with stand)
  • Tilt: Forward 5°, Back 18°
  • Vesa Mount: 100mm x 100mm

What is in the box:

  • VA2246m-LED display
  • Cables: power, video & audio cables
  • Quick Start Guide
  • ViewSonic Wizard CD (available in some countries only)
  • Base instruction guide


Specifications:
  • Display Size : 22.0" widescreen

  • Viewsonic 22-inch 1080p Full HD Widescreen LED Monitor with Built-in Speakers - Write a Review Close  Close